Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8083-1 | HTSSOP24 | plastic, thermal enhanced thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm × 4.4 mm × 1.2 mm body | MO-153 (JEDEC) | 2024-12-24 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
SOT8083-1 | plastic, thermal enhanced thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm × 4.4 mm × 1.2 mm body | Package information | 2025-01-10 |
SOT8083-1_518 | HTSSOP24; Reel dry pack for SMD 13''; Q1/T1 product orientation | Packing information | 2024-06-18 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|---|---|
NEX13120PC-Q100 | 12-channel automotive linear LED driver |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
NEX13120PC-Q100 | 12-channel automotive linear LED driver |