Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT8091-1 | VQFN7 | very thin quad flatpack; no leads | 2024-02-19 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT8091-1 | very thin quad flatpack; no leads | Package information | 2024-05-29 |
| SOT8091-1_332 | VQFN7; Reel dry pack for SMD, 13"; Q2/T3 product orientation | Packing information | 2024-03-28 |
Products in this package
GaN FETs
| Type number | Description | Quick access |
|---|---|---|
| GANE1R8-100QBA | 100 V, 1.8 mOhm Gallium Nitride (GaN) FET in a 4.0 mm x 6.0 mm Very-Thin-Profile Quad Flat No-Lead Package (VQFN) | |
| GANE3R9-150QBA | 150 V, 3.9 mOhm Gallium Nitride (GaN) FET in a 4.0 mm x 6.0 mm Very-Thin-Profile Quad Flat No-Lead Package (VQFN) |