Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT8107-2 | X.PAK | Plastic, surface-mounted Top Side Cooling (TSC) Package; 1.27 mm pitch; 14.0 mm x 11.8 mm x 3.5 mm body | 2025-03-14 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| AN90067 | X.PAK SiC MOSFETs: A Technical Guide | Application note | 2025-09-17 |
| SOT8107-2 | Plastic, surface-mounted Top Side Cooling (TSC) Package;1.27 mm pitch; 14.0 mm x 11.8 mm x 3.5 mm body | Package information | 2025-03-24 |
Products in this package
SiC power devices
| Type number | Description | Quick access |
|---|---|---|
| NSF040120T2A1 | 1200 V, 40 mOhm, N-channel SiC MOSFET | |
| NSF017120T2A0 | 1200 V, 17 mOhm, N-channel SiC MOSFET | |
| NSF030120T2A0 | 1200 V, 30 mOhm, N-channel SiC MOSFET | |
| NSF060120T2A0 | 1200 V, 60 mOhm, N-channel SiC MOSFET for automotive applications |