Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8109-1 | HWQFN16 | Plastic thermal enhanced very very thin Quad Flat package; no leads; 16 terminals; 0.65 mm pitch; 4.0 mm x 4.0 mm x 0.75 mm body | MO-220 (JEDEC) | 2024-12-18 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-06-13 |
SOT8109-1 | Plastic thermal enhanced very very thin Quad Flat package;no leads; 16 terminals; 0.65 mm pitch; 4.0 mm x 4.0 mm x 0.75 mm body | Package information | 2025-03-18 |
SOT8109-1_518 | HWQFN16; Reel dry pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2025-01-27 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|---|---|
NEX5204100BV | USB Type-C️ and Power Delivery controller | |
NEX5208000BV | USB Type-C️ and Power Delivery controller |