Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT883-3 | DFN1006-3 | Leadless ultra small plastic package; 3 solder lands; body 1.0 x 0.6 x 0.46 mm | 2021-08-23 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT883-3 | 3D model for products with SOT883-3 package | Design support | 2023-03-13 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT883-3 | Leadless ultra small plastic package; 3 solder lands; body 1.0 x 0.6 x 0.46 mm | Package information | 2022-05-20 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
| Type number | Description | Quick access |
|---|---|---|
| PESD4V0X2UM | Extremely low capacitance unidirectional ESD protection diode array |