Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT96-2 | SO8 | Plastic, small outline package; 8 leads; 1.27mm pitch; 4.9 mm x 3.9 mm x 1.75mm body | 2025-03-12 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-09-15 |
SOT96-2 | Plastic, small outline package; 8 leads; 1.27mm pitch; 4.9 mm x 3.9 mm x 1.75mm body | Package information | 2025-09-08 |
SOT96-2_518 | SO8; Reel dry pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2025-09-01 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|---|---|
NGD31251D | 28 V, 5 A dual channel non-isolation gate driver | |
NEX81916D | Fast turn-off dual synchronous rectifiers (SR) controller | |
NEX81915D | Fast turn-off dual synchronous rectifiers (SR) controller | |
NEX83188D | CCM/CrM/DCM multi-mode boost Power Factor Correction controller | |
NEX83288D | Transition mode boost Power Factor Correction controller | |
NEX83088D | Transition mode boost Power Factor Correction controller |