Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8079L-1 | DFN1006L-3 | DFN1006L-3: Leadless ultra small plastic package; 3 terminals; 0.7mm pitch; 1 mm x 0.6 mm x 0.45 mm body | 2025-02-17 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-09-15 |
SOT8079L-1 | DFN1006L-3: Leadless ultra small plastic package;3 terminals; 0.7mm pitch; 1 mm x 0.6 mm x 0.45 mm body | Package information | 2025-07-03 |
SOT8079L-1_303 | DFN1006L-3; Reel pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2025-05-02 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
PESD5V0H2BFL-Q | Extremely low clamping bidirectional ESD protection diode |
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PESD5V0H2BFL-Q | Extremely low clamping bidirectional ESD protection diode |