Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT8114-1 | QDPAK | Plastic, surface-mounted top side cooling (TSC) package; 22 leads; 1.14 mm pitch; 15.0 × 15.4 mm × 2.3 mm body | MO-354 (JEDEC) | 2026-01-07 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| SOT8114-1 | Plastic, surface-mounted top side cooling (TSC) package; 22 leads;1.14 mm pitch; 15.0 × 15.4 mm × 2.3 mm body | Package information | 2026-03-23 |
| SOT8114-1_128 | QDPAK; Reel pack for SMD, 13"; Q2/T3 product orientation | Packing information | 2026-03-23 |
Products in this package
SiC power devices
| Type number | Description | Quick access |
|---|---|---|
| NSF017120T1A0 | 1200 V, 17 mΩ, N-channel SiC MOSFET | |
| NSF030120T1A0 | 1200 V, 30 mΩ, N-channel SiC MOSFET | |
| NSF040120T1A1 | 1200 V, 40 mΩ, N-channel SiC MOSFET | |
| NSF060120T1A0 | 1200 V, 60 mΩ, N-channel SiC MOSFET | |
| NSF030120T1A0-Q | 1200 V, 30 mΩ, N-channel SiC MOSFET for automotive applications | |
| NSF017120T1A0-Q | 1200 V, 17 mΩ, N-channel SiC MOSFET for automotive applications | |
| NSF040120T1A1-Q | 1200 V, 40 mΩ, N-channel SiC MOSFET for automotive applications | |
| NSF080120T1A1 | 1200 V, 80 mΩ, N-channel SiC MOSFET | |
| NSF080120T1A1-Q | 1200 V, 80 mΩ, N-channel SiC MOSFET for automotive applications | |
| NSF060120T1A0-Q | 1200 V, 60 mΩ, N-channel SiC MOSFET for automotive applications |