Key features and benefits
- NF of max 4 dB
- IC of 100 mA
- Small packages
- VCEO of 30 V and 45 V (PNP and NPN)
Key applications
- Audio and sensor amplification
Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| BC849W; BC850W | NPN general purpose transistors | ACT |
|
| BC849BW | NPN general purpose transistors | Production | |
| BC849CW | NPN general purpose transistors | Production | |
| BC850BW | NPN general purpose transistors | Production | |
| BC850CW | NPN general purpose transistors | Production | |
| BC849B | NPN general purpose transistor | Production | |
| BC849B-Q | NPN general purpose transistor | Production | |
| BC849C | NPN general purpose transistor | Production | |
| BC850B | NPN general purpose transistor | Production | |
| BC850B-Q | NPN general purpose transistor | Production | |
| BC850C | NPN general purpose transistor | Production | |
| BC850C-Q | NPN general purpose transistor | Production | |
| BC859B | 30 V, 100 mA PNP general purpose transistors | Production | |
| BC859B-Q | 30 V, 100 mA PNP general purpose transistors | Production | |
| BC859BW | 30 V, 100 mA PNP general purpose transistor | Production | |
| BC859C | 30 V, 100 mA PNP general purpose transistors | Production | |
| BC859CW | 30 V, 100 mA PNP general purpose transistor | Production | |
| BC859CW-Q | 30 V, 100 mA PNP general purpose transistor | Production | |
| BC860B | 45 V, 100 mA PNP general purpose transistors | Production | |
| BC860BW | 45 V, 100 mA PNP general purpose transistor | Production | |
| BC860BW-Q | 45 V, 100 mA PNP general purpose transistor | Production | |
| BC860C | 45 V, 100 mA PNP general purpose transistors | Production | |
| BC860CW | 45 V, 100 mA PNP general purpose transistor | Production | |
| BC860CW-Q | 45 V, 100 mA PNP general purpose transistor | Production |
Marcom graphics (1) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| SOT23_mk.png | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.