Key features and benefits
- Mixed 5 V and 3.3 V applications
- Reduce time to market for complex designs
- Save board space
- Open-drain output options
- Improved signal integrity for complex layouts
- Wide supply voltage range
- Low propagation delay
- Overvoltage tolerant options
- Low input threshold options
- CMOS low power
Key applications
- Cell phone
- Computing
- STB
- LCD TV
- Industrial controllers
Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| 74ABT32 | Quad 2-input OR gate | ACT |
|
| 74ABT32D | Quad 2-input OR gate | Production | |
| 74ABT32DB | Quad 2-input OR gate | EndOfLife | |
| 74ABT32PW | Quad 2-input OR gate | Production | |
| 74AHC1G32; 74AHCT1G32 | 2-input OR gate | ACT |
|
| 74AHC1G32GV | 2-input OR gate | Production | |
| 74AHC1G32GW | 2-input OR gate | Production | |
| 74AHC1G32GZ | 2-input OR gate | Production | |
| 74AHCT1G32GV | 2-input OR gate | Production | |
| 74AHCT1G32GW | 2-input OR gate | Production | |
| 74AHCT1G32GZ | 2-input OR gate | Production | |
| 74AHC2G32; 74AHCT2G32 | Dual 2-input OR gate | ACT |
|
| 74AHC2G32DC | Dual 2-input OR gate | Production | |
| 74AHC2G32DP | Dual 2-input OR gate | Production | |
| 74AHC2G32GD | Dual 2-input OR gate | EndOfLife | |
| 74AHCT2G32DC | Dual 2-input OR gate | Production | |
| 74AHCT2G32DP | Dual 2-input OR gate | Production | |
| 74AHCT2G32GD | Dual 2-input OR gate | EndOfLife | |
| 74AHC32; 74AHCT32 | Quad 2-input OR gate | ACT |
|
| 74AHC32BQ | Quad 2-input OR gate | Production | |
| 74AHC32D | Quad 2-input OR gate | Production | |
| 74AHC32PW | Quad 2-input OR gate | Production | |
| 74AHCT32BQ | Quad 2-input OR gate | Production | |
| 74AHCT32D | Quad 2-input OR gate | Production | |
| 74AHCT32PW | Quad 2-input OR gate | Production | |
| 74ALVC32 | Quad 2-input OR gate | ACT |
|
| 74ALVC32BQ | Quad 2-input OR gate | Production | |
| 74ALVC32D | Quad 2-input OR gate | Production | |
| 74ALVC32PW | Quad 2-input OR gate | Production | |
| 74AUP1G32 | Low-power 2-input OR-gate | ACT |
|
| 74AUP1G32GF | Low-power 2-input OR-gate | EndOfLife | |
| 74AUP1G32GM | Low-power 2-input OR-gate | Production | |
| 74AUP1G32GN | Low-power 2-input OR-gate | Production | |
| 74AUP1G32GS | Low-power 2-input OR-gate | Production | |
| 74AUP1G32GW | Low-power 2-input OR-gate | Production | |
| 74AUP1G32GX | Low-power 2-input OR-gate | Production | |
| 74AUP1G332 | Low-power 3-input OR-gate | ACT |
|
| 74AUP1G332GF | Low-power 3-input OR-gate | EndOfLife | |
| 74AUP1G332GM | Low-power 3-input OR-gate | Production | |
| 74AUP1G332GN | Low-power 3-input OR-gate | Production | |
| 74AUP1G332GS | Low-power 3-input OR-gate | Production | |
| 74AUP1G332GW | Low-power 3-input OR-gate | Production | |
| 74AUP1T32 | Low-power 2-input OR-gate with voltage-level translator | ACT |
|
| 74AUP1T32GW | Low-power 2-input OR-gate with voltage-level translator | Production | |
| 74AUP1T32GX | Low-power 2-input OR-gate with voltage-level translator | Production | |
| 74AUP2G32 | Low-power dual 2-input OR gate | ACT |
|
| 74AUP2G32DC | Low-power dual 2-input OR gate | Production | |
| 74AUP2G32GD | Low-power dual 2-input OR gate | EndOfLife | |
| 74AUP2G32GF | Low-power dual 2-input OR gate | EndOfLife | |
| 74AUP2G32GM | Low-power dual 2-input OR gate | EndOfLife | |
| 74AUP2G32GN | Low-power dual 2-input OR gate | Production | |
| 74AUP2G32GS | Low-power dual 2-input OR gate | Production | |
| 74AUP2G32GT | Low-power dual 2-input OR gate | Production | |
| 74AUP2G32GX | Low-power dual 2-input OR gate | Production | |
| 74AVC1T8832 | Single dual-supply translating 2-input OR with strobe | ACT |
|
| 74AVC1T8832GS | Single dual-supply translating 2-input OR with strobe | Production | |
| 74AXP1G32 | Low-power 2-input OR gate | ACT |
|
| 74AXP1G32GM | Low-power 2-input OR gate | EndOfLife | |
| 74AXP1G32GN | Low-power 2-input OR gate | EndOfLife | |
| 74AXP1G32GS | Low-power 2-input OR gate | EndOfLife | |
| 74AXP1G32GX | Low-power 2-input OR gate | EndOfLife | |
| 74AXP1T32 | Dual supply 2-input OR gate | ACT |
|
| 74AXP1T32GS | Dual supply 2-input OR gate | EndOfLife | |
| 74AXP1T32GX | Dual supply 2-input OR gate | EndOfLife | |
| 74HC1G32; 74HCT1G32 | 2-input OR gate | ACT |
|
| 74HC1G32GV | 2-input OR gate | Production | |
| 74HC1G32GW | 2-input OR gate | Production | |
| 74HC1G32GZ | 2-input OR gate | Production | |
| 74HCT1G32GV | 2-input OR gate | Production | |
| 74HCT1G32GW | 2-input OR gate | Production | |
| 74HCT1G32GZ | 2-input OR gate | Production | |
| 74HC2G32; 74HCT2G32 | Dual 2-input OR gate | ACT |
|
| 74HC2G32DC | Dual 2-input OR gate | Production | |
| 74HC2G32DP | Dual 2-input OR gate | Production | |
| 74HC2G32GD | Dual 2-input OR gate | EndOfLife | |
| 74HCT2G32DC | Dual 2-input OR gate | Production | |
| 74HCT2G32DP | Dual 2-input OR gate | Production | |
| 74HCT2G32GD | Dual 2-input OR gate | EndOfLife | |
| 74HC32; 74HCT32 | Quad 2-input OR gate | ACT |
|
| 74HC32BQ | Quad 2-input OR gate | Production | |
| 74HC32D | Quad 2-input OR gate | Production | |
| 74HC32DB | EndOfLife | ||
| 74HC32PW | Quad 2-input OR gate | Production | |
| 74HCT32BQ | Quad 2-input OR gate | Production | |
| 74HCT32D | Quad 2-input OR gate | Production | |
| 74HCT32DB | EndOfLife | ||
| 74HCT32PW | Quad 2-input OR gate | Production | |
| 74HC4075; 74HCT4075 | Triple 3-input OR gate | ACT |
|
| 74HC4075D | Triple 3-input OR gate | Production | |
| 74HCT4075D | Triple 3-input OR gate | Production | |
| 74HCT4075DB | EndOfLife | ||
| 74LV1T32 | 2-input single supply translating OR gate | ACT |
|
| 74LV1T32GV | 2-input single supply translating OR gate | Production | |
| 74LV1T32GW | 2-input single supply translating OR gate | Production | |
| 74LV1T32GX | 2-input single supply translating OR gate | Production | |
| 74LV32A | Quad 2-input OR gate | ACT |
|
| 74LV32APW | Quad 2-input OR gate | Production | |
| 74LV7032A | Quad 2-input OR gate with Schmitt trigger inputs | ACT |
|
| 74LV7032APW | Quad 2-input OR gate with Schmitt trigger inputs | Production | |
| 74LVC1G32 | Single 2-input OR gate | ACT |
|
| 74LVC1G32GF | Single 2-input OR gate | NotForDesignIn | |
| 74LVC1G32GM | Single 2-input OR gate | Production | |
| 74LVC1G32GN | Single 2-input OR gate | Production | |
| 74LVC1G32GS | Single 2-input OR gate | Production | |
| 74LVC1G32GV | Single 2-input OR gate | Production | |
| 74LVC1G32GW | Single 2-input OR gate | Production | |
| 74LVC1G32GX | Single 2-input OR gate | Production | |
| 74LVC1G32GZ | Single 2-input OR gate | Production | |
| 74LVC1G332 | Single 3-input OR gate | ACT |
|
| 74LVC1G332GF | Single 3-input OR gate | EndOfLife | |
| 74LVC1G332GM | Single 3-input OR gate | Production | |
| 74LVC1G332GN | Single 3-input OR gate | Production | |
| 74LVC1G332GS | Single 3-input OR gate | Production | |
| 74LVC1G332GV | Single 3-input OR gate | Production | |
| 74LVC1G332GW | Single 3-input OR gate | Production | |
| 74LVC1G332GX | Single 3-input OR gate | Production | |
| 74LVC2G32 | Dual 2-input OR gate | ACT |
|
| 74LVC2G32DC | Dual 2-input OR gate | Production | |
| 74LVC2G32DP | Dual 2-input OR gate | Production | |
| 74LVC2G32GD | Dual 2-input OR gate | EndOfLife | |
| 74LVC2G32GF | Dual 2-input OR gate | EndOfLife | |
| 74LVC2G32GM | Dual 2-input OR gate | EndOfLife | |
| 74LVC2G32GN | Dual 2-input OR gate | Production | |
| 74LVC2G32GS | Dual 2-input OR gate | Production | |
| 74LVC2G32GT | Dual 2-input OR gate | Production | |
| 74LVC2G32GX | Dual 2-input OR gate | Production | |
| 74LVC32A | Quad 2-input OR gate | ACT |
|
| 74LVC32ABQ | Quad 2-input OR gate | Production | |
| 74LVC32ABZ | Quad 2-input OR gate | Production | |
| 74LVC32AD | Quad 2-input OR gate | Production | |
| 74LVC32ADB | Quad 2-input OR gate | EndOfLife | |
| 74LVC32APW | Quad 2-input OR gate | Production | |
| 74VHC32; 74VHCT32 | Quad 2-input OR gate | ACT |
|
| 74VHC32BQ | Quad 2-input OR gate | Production | |
| 74VHC32D | Quad 2-input OR gate | Production | |
| 74VHC32PW | Quad 2-input OR gate | Production | |
| 74VHCT32BQ | Quad 2-input OR gate | Production | |
| 74VHCT32D | Quad 2-input OR gate | Production | |
| 74VHCT32PW | Quad 2-input OR gate | Production | |
| HEF4071B | Quad 2-input OR gate | ACT |
|
| HEF4071BT | Quad 2-input OR gate | Production | |
| XC7SET32 | 2-input OR gate | ACT |
|
| XC7SET32GV | 2-input OR gate | Production | |
| XC7SET32GW | 2-input OR gate | Production | |
| XC7SH32 | 2-input OR gate | ACT |
|
| XC7SH32GV | 2-input OR gate | Production | |
| XC7SH32GW | 2-input OR gate | Production | |
| 74HC1G86GZ | 2-input EXCLUSIVE-OR gate | Production | |
| 74HC32BZ | Quad 2-input OR gate | Production | |
| 74HCT1G86GZ | 2-input EXCLUSIVE-OR gate | Production | |
| 74HCT32BZ | Quad 2-input OR gate | Production | |
| 74HCT4075PW | EndOfLife | ||
| N74F32D | Quad 2-input OR gate | EndOfLife |
Leaflet (1) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| Nexperia_document_leaflet_Logic_X2SON_packages_062018.pdf | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Marcom graphics (1) |
|||
| File name | Title | Type | Date |
| VSSOP8_SOT765-1_mk.png | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.