Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
74LVC162244ADGV | 74LVC162244ADGVJ | 935690782118 | SOT480-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state
The 74LVC162244A; 74LVCH162244A is a 16-bit buffer/line driver with 30 Ω termination resistors and 3-state outputs. The device can be used as four 4-bit buffers, two 8-bit buffers or one 16-bit buffer. The device features four output enables (1OE, 2OE, 3OE and 4OE), each controlling four of the 3-state outputs. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.
Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.
This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
The 74LVCH162244A bus hold on data inputs eliminates the need for external pull-up resistors to hold unused inputs.
Overvoltage tolerant inputs to 5.5 V
Wide supply voltage range from 1.2 V to 3.6 V
CMOS low power dissipation
Multibyte flow-through standard pin-out architecture
Low inductance multiple power and ground pins for minimum noise and ground bounce
Direct interface with TTL levels
IOFF circuitry provides partial Power-down mode operation
All data inputs have bus hold. (74LVCH162244A only)
Complies with JEDEC standard:
JESD8-7A (1.65 V to 1.95 V)
JESD8-5A (2.3 V to 2.7 V)
JESD8-C/JESD36 (2.7 V to 3.6 V)
ESD protection
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74LVC162244ADGV | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 175 | 16 | low | -40~125 | 82 | 37 | TVSOP48 |
Model Name | Description |
---|---|
|
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC162244ADGV | 74LVC162244ADGVJ (935690782118) |
Active | 4LVC162244A |
![]() TVSOP48 (SOT480-1) |
SOT480-1 | SOT480-1_118 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC162244ADGV | 74LVC162244ADGVJ | 74LVC162244ADGV |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
74LVC_LVCH162244A | 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Data sheet | 2024-04-26 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT480-1 | 3D model for products with SOT480-1 package | Design support | 2020-01-22 |
lvc162244a | lvc162244a IBIS model | IBIS model | 2013-04-08 |
Nexperia_document_leaflet_Logic_TVSOP48_16bitPortfolio_201903 | Smaller-footprint 16-bit logic with advanced features | Leaflet | 2019-03-29 |
Nexperia_document_leaflet_Logic_TVSOP48_16bitPortfolio_201903 | Smaller-footprint 16-bit logic with advanced features | Leaflet | 2019-03-29 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT480-1 | plastic, thin shrink small outline package; 48 leads; 0.4 mm pitch; 9.7 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-22 |
SOT480-1_118 | TVSOP48; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2022-12-21 |
74LVC162244ADGV_Nexperia_Product_Reliability | 74LVC162244ADGV Nexperia Product Reliability | Quality document | 2025-03-20 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
lvc162244a | lvc162244a IBIS model | IBIS model | 2013-04-08 |
SOT480-1 | 3D model for products with SOT480-1 package | Design support | 2020-01-22 |
Model Name | Description |
---|---|
|
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
74LVC162244ADGV | 74LVC162244ADGVJ | 935690782118 | Active | SOT480-1_118 | 2,500 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.