- Product details
- Documentation
- Support
- Ordering
- Interactive data sheet
Product details
Features and benefits
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
I²C-bus to parallel port expander
Supply voltage range of 1.65 V to 5.5 V
Allows bidirectional voltage-level translation and GPIO expansion between:
1.8 V SCL/SDA and 1.8 V, 2.5 V, 3.3 V or 5 V Port P
2.5 V SCL/SDA and 1.8 V, 2.5 V, 3.3 V or 5 V Port P
3.3 V SCL/SDA and 1.8 V, 2.5 V, 3.3 V or 5 V Port P
5 V SCL/SDA and 1.8 V, 2.5 V, 3.3 V or 5 V Port P
Low standby current consumption:
1.5 μA typical at 5 V VCC
1.0 μA typical at 3.3 V VCC
Schmitt-trigger action allows slow input transition and better switching noise immunity at the SCL and SDA inputs
Vhys = 0.18 V (typical) at 1.8 V
Vhys = 0.25 V (typical) at 2.5 V
Vhys = 0.33 V (typical) at 3.3 V
Vhys = 0.5 V (typical) at 5 V
5 V tolerant I/O ports
Active LOW reset input (RESET)
Open-drain active LOW interrupt output (INT)
400 kHz Fast-mode I²C-bus
Input/Output Configuration register
Polarity Inversion register
Internal power-on reset
Glitch free power-up
No power up sequence required
Partial power down supported
Noise filter on SCL/SDA inputs
Latched outputs with 25 mA drive maximum capability for directly driving LEDs
Latch-up performance exceeds 100 mA per JESD 78, Class II
Packages offered: TSSOP24, HWQFN24
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
More informationQuality and reliability disclaimer
Support
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
Interactive data sheet
How does it work?
The interactive data sheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive data sheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.
Interactive data sheet