Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| NEX13120FPC-Q100 | NEX13120FPC-Q100Y | 935692154518 | SOT8083-1 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information12-channel automotive linear LED driver
NEX13120F-Q100 is an AEC-Q100 grade 1 qualified 12-channel, 40 V high-side LED driver with up to 100 mA output current per channel, PWM and analog dimming support, and MTP for configurable depending on application requirements in automotive lighting systems.
NEX13120F-Q100 supports 8-bit output current with high accuracy from channel to channel and device to device, channels can be used in parallel to support higher current output than 100 mA. The low dropout of the device helps eliminate the heat generation of the device itself. The device integrates UART over CAN as the digital interface to enable long distance off-board communication, which is a typical scenario for automotive exterior lighting where different lamp functions are typically located in different PCB boards. NEX13120F-Q100 also supports LED open-circuit, short-to-ground, and single LED short-circuit diagnostics. Additionally, a configurable watchdog automatically sets the part into Fail-Safe states when the CAN bus connection is lost.
NEX13120F-Q100 can operate at a junction temperature range from -40 °C to +150 °C in a thermally enhanced 24-pin HTSSOP24 package.
| |
AEC-Q100 qualified for automotive applications
Specified from -40 °C to 125 °C
Compliant with ISO 26262 and meets ASIL B requirements for functional safety
12-channel precision high-side current output:
Vbat: 4.5 V to 36 V and Vs: 3.8 V to 36 V
Up to 100 mA channel current per channel
2-bit global, 6-bit independent current setting
Current accuracy within ±5 % from 18 mA to 100 mA
Low voltage drops: 600 mV at 100 mA
12-bit independent PWM dimming
Programmable PWM frequency: 50 Hz to 23.4 kHz
Linear and exponential dimming method
Integrated UART interface:
Data rate up to 2 Mbit/s
Supports UART data format
Supports 27 slave address set by resistor
Diagnostics and protections:
Programmable FAIL-SAFE state
LED open-circuit detection
LED short-circuit detection
Single-LED short-circuit diagnostic
Programmable low-Vs detection
Open-drain FLT pin for fault indication
Watchdog and CRC for data line
MTP ECC check
8-bit ADC for pin voltage measurement
Over-temperature protection
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C2a exceeds 500 V
Automotive exterior rear lights
Automotive exterior headlights
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NEX13120FPC‑Q100 | NEX13120FPC‑Q100Y (935692154518) |
Active | N13120F |
HTSSOP24 (SOT8083-1) |
SOT8083-1 | SOT8083-1_518 |
| Part number | Description | Type | Quick links | Shop link |
|---|---|---|---|---|
|
Description The NEVB-NEX13120PC evaluation board, serves as a valuable tool for designers to assess the functionality and performance of NEX13120PC-Q100, an automotive 12-channel LED driver featuring a UART interface and 12-bit PWM dimming.
|
Type Evaluation board
|
Quick links
|
Shop link
|
|
|
Description The NEVB-NEX13120FPC evaluation board, serves as a valuable tool for designers to assess the functionality and performance of NEX13120FPC-Q100, an automotive 12-channel LED driver featuring a UART interface and 12-bit PWM dimming.
|
Type Evaluation board
|
Quick links
|
Shop link
|
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NEX13120FPC‑Q100 | NEX13120FPC‑Q100Y | NEX13120FPC-Q100 |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| NEX13120F_Q100 | 12-channel automotive linear LED driver | Data sheet | 2025-10-23 |
| AN90068 | A design guide for mixing Nexperia's 12/16/24-channel LED drivers in combined systems | Application note | 2025-08-25 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT8083-1 | plastic, thermal enhanced thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm × 4.4 mm × 1.2 mm body | Package information | 2025-01-10 |
| SOT8083-1_518 | HTSSOP24; Reel dry pack for SMD 13''; Q1/T1 product orientation | Packing information | 2024-06-18 |
| UM90058 | NEX13120FPC-Q100 12-channel automotive linear LED driver evaluation board | User manual | 2025-05-27 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
No documents available
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| NEX13120FPC‑Q100 | NEX13120FPC‑Q100Y | 935692154518 | Active | SOT8083-1_518 | 4,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.