Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| NEX30606UA | NEX30606UAZ | 935691822336 | SOT8055-1 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information1.8 V to 5.0 V, 600 mA, 220 nA ultra-low quiescent current, step-down converter
The NEX30606 is a high-efficiency step-down converter with ultra-low operating quiescent current of typically 220 nA.
The device uses COT control (Constant On Time) to achieve low power consumption mode and fast transient, operates with a switching frequency of 1.5 MHz. At light load conditions, it seamlessly enters Power Save Mode to reduce switching cycles and maintain high efficiency.
Output voltage can be configured by VSET pin. For 1.8 V output, connects the VSET pin to GND. For other output voltages, connects resistor to VSET pin following values in table 5. Sixteen internally set voltages can be selected.
The NEX30606 provides an output current up to 600 mA. With input voltage up to 5.0 V, the devices supports multiple sources such as 2S to 3S Alkaline, 1S Li-MnO2, 1S Li-ion/Li-SOCL2.
The NEX30606 device series comes in a tiny 6-pin WLCSP package with 0.35-mm pitch.
WLCSP6 (SOT8055-1) package option
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C2a exceeds 500 V
Specified from Tj = -40 °C to +85 °C and -40 °C to +125 °C
VOUT = 1.8 V; RSET = 21.5 kΩ; L = 2.2 µH
(1) VVIN = 2.5 V; (2) VVIN = 3.3 V;
(3) VVIN = 3.6 V; (4) VVIN = 4.2 V;
(5) VVIN = 5.0 V;
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NEX30606UA | NEX30606UAZ (935691822336) |
Active | A |
WLCSP6 (SOT8055-1) |
SOT8055-1 | SOT8055-1_336 |
| Part number | Description | Type | Quick links | Shop link |
|---|---|---|---|---|
|
Description The NEX30606EVB is an evaluation board of NEX30606 with a simple and compact reference design. It provides convenient evaluation of NEX30606 16-step adjustable output voltage from 0.7V to 3.3V.
|
Type Evaluation board
|
Quick links
|
Shop link
|
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NEX30606UA | NEX30606UAZ | NEX30606UA |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| NEX30606 | 1.8 V to 5.0 V, 600 mA, 220 nA ultra-low quiescent current, step-down converter | Data sheet | 2024-11-20 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| aaa-041269 | Graphs | Graph | 2024-11-25 |
| SOT8055-1 | WLCSP6: wafer level chip-size package; 6 bumps (3 x 2) | Package information | 2024-11-25 |
| SOT8055-1_336 | WLCSP6; Reel dry pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2023-09-21 |
| aaa-041489 | test circuit | Test circuit | 2024-11-20 |
| UM90042 | NEX30606 evaluation board: 1.8 V to 5.0 V, 600 mA, 220 nA ultra-low quiescent current, step-down converter | User manual | 2025-02-12 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
No documents available
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| NEX30606UA | NEX30606UAZ | 935691822336 | Active | SOT8055-1_336 | 3,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.