Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PESD4USB3B-TBS | PESD4USB3B-TBSX | 934662558115 | SOT1176D | Order product |
| PESD4USB3B-TBS | PESD4USB3B-TBSAX | 934662558118 | SOT1176D | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationESD protection for high-speed interfaces
This bidirectional ESD protection device is designed to protect high-speed interfaces such as SuperSpeed USB 3.2 at 10 Gbps, HDMI, DisplayPort, external Serial Advanced Technology Attachment (eSATA), Low Voltage Differential Signaling (LVDS), and Gigabit Multimedia Serial Link (GMSL) Serializer/Deserializer (SerDes) against ElectroStatic Discharge (ESD).
The device is encapsulated in a leadless small DFN2510D-10 (SOT1176D) plastic package with side-wettable flanks (SWF) which allow automatic optical inspection (AOI). The device provides ESD protection up to 15 kV exceeding IEC61000-4-2 level 4 and fulfilling ISO10605.
System-level ESD protection for USB 2.0 and SuperSpeed USB 3.2 at 10 Gbps, HDMI, DisplayPort, eSATA and LVDS
Line capacitance of only 0.3 pF for each channel
Outstanding system protection: extremely deep snap-back combined with dynamic resistance of 0.5 Ω
ESD protection level up to ±15 kV (IEC 61000-4-2, level 4; ISO10605)
Matched 0.5 mm trace spacing and side-wettable flanks (SWF) for AOI
Design-friendly ‘pass-through’ signal routing
AEC-Q101 qualified
Infotainment applications: USB 2.0, SuperSpeed USB 3.2 at 10 Gbps, HDMI 2.0, HDBaseT
Automotive A/V monitors, display and cameras
SerDes: GMSL, FPD-Link, LVDS
| Type number | Package version | Package name | Size (mm) | Configuration | Nr of lines | VRWM (V) (V) | Cd [typ] (pF) | IPPM [max] (A) | VESD (kV) (kV) |
|---|---|---|---|---|---|---|---|---|---|
| PESD4USB3B-TBS | SOT1176D | DFN2510D-10 | 2.5 x 1 x 0.75 | Bidirectional | 4 | 3.3 | 0.24 | 7 | 15 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PESD4USB3B-TBS | PESD4USB3B-TBSX (934662558115) |
Active | 4B |
DFN2510D-10 (SOT1176D) |
SOT1176D |
REFLOW_BG-BD-1
|
SOT1176D_115 |
| PESD4USB3B-TBSAX (934662558118) |
Active | 4B | SOT1176D_118 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PESD4USB3B-TBS | PESD4USB3B-TBSX | PESD4USB3B-TBS |
|
|
| PESD4USB3B-TBS | PESD4USB3B-TBSAX | PESD4USB3B-TBS |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PESD4USB3B-TBS | ESD protection for high-speed interfaces | Data sheet | 2022-08-11 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT1176D | 3D model for products with SOT1176D package | Design support | 2025-01-06 |
| SOT1176D | plastic, leadless thin small outline package with Side-Wettable Flanks (SWF);10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.75 mm body | Package information | 2023-03-06 |
| SOT1176D_115 | DFN2510D-10; Reel pack for SMD, 7''; Q1/T1 product orientation | Packing information | 2021-03-29 |
| SOT1176D_118 | DFN2510D-10; Reel pack for SMD, 13''; Q1/T1 product orientation | Packing information | 2022-10-06 |
| PESD4USB3B-TBS_Nexperia_Product_Reliability | PESD4USB3B-TBS Nexperia Product Reliability | Quality document | 2025-05-30 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| SOT1176D | 3D model for products with SOT1176D package | Design support | 2025-01-06 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PESD4USB3B-TBS | PESD4USB3B-TBSX | 934662558115 | Active | SOT1176D_115 | 4,000 |
|
| PESD4USB3B-TBS | PESD4USB3B-TBSAX | 934662558118 | Active | SOT1176D_118 | 10,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.