Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PMEG2002AESF | PMEG2002AESF,315 | 934065236315 | SOD962-2 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information20 V, 0.2 A low VF Schottky barrier rectifier
Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifier with an integrated guard ring for stress protection in a DSN0603-2 (SOD962-2) leadless ultra small Surface-Mounted Device (SMD) package.
Average forward current IF(AV) ≤ 0.2 A
Reverse voltage VR ≤ 20 V
Low forward voltage typ. VF = 245 mV
Low reverse current typ. IR = 5 µA
Ultra small and leadless SMD package
Package height typ. 0.3 mm
Low voltage rectification
High efficiency DC-to-DC conversion
Switch mode power supply
Low power consumption applications
Ultra high-speed switching
LED backlight for mobile application
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (A) | Nr of functions | Configuration | VF [typ] @25 C (mV) | VF [max] (mV) | IR [typ] @25 C (µA) | IR [max] @25 C (µA) | Cd [max] (pF) | Remark | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PMEG2002AESF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | 20.0 | 0.2 | single | single | 375.0 | 420.0 | 10.0 | 45.0 | 25.0 | DSN technology | N |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PMEG2002AESF | PMEG2002AESF,315 (934065236315) |
Active |
![]() DSN0603-2 (SOD962-2) |
SOD962-2 | SOD962-2_315 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PMEG2002AESF | PMEG2002AESF,315 | PMEG2002AESF |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PMEG2002AESF | 20 V, 0.2 A low VF MEGA Schottky barrier rectifier | Data sheet | 2017-03-10 |
AN11046 | Recommendations for PCB assembly of DSN0603-2 | Application note | 2021-04-12 |
AN11470 | Leadless Schottky diodes in a DC-to-DC step-up converter | Application note | 2015-03-06 |
AN11046 | Recommendations for PCB assembly of DSN0603-2 | Application note | 2021-04-12 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD962-2 | 3D model for products with SOD962-2 package | Design support | 2023-02-02 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DSN0603-2_SOD962-2_mk | silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body | Marcom graphics | 2017-01-28 |
SOD962-2 | silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body | Package information | 2021-01-06 |
SOD962-2_315 | DSN0603-2 ; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2020-04-21 |
PMEG2002AESF_Nexperia_Product_Reliability | PMEG2002AESF Nexperia Product Reliability | Quality document | 2025-05-27 |
PMEG2002AESF | PMEG2002AESF Spice model | SPICE model | 2013-11-19 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
PMEG2002AESF | PMEG2002AESF Spice model | SPICE model | 2013-11-19 |
SOD962-2 | 3D model for products with SOD962-2 package | Design support | 2023-02-02 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PMEG2002AESF | PMEG2002AESF,315 | 934065236315 | Active | SOD962-2_315 | 9,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.