Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PMP5501QAS | PMP5501QASZ | 934660011147 | SOT1216 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information45 V, 100 mA PNP/PNP matched double transistors
PNP/PNP matched double transistors in an ultra small DFN1010B-6 (SOT1216) leadless Surface-Mounted Device (SMD) plastic package.
NPN/NPN complement: PMP4501QAS
Reduces component count
Reduces pick and place costs
Low package height of 0.37 mm
Current gain matching
Base-emitter voltage matching
Application-optimized pinout
AEC-Q101 qualified
Current mirror
Differential amplifier
| Type number | Package version | Package name | Size (mm) | channel type (e) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | hFE1 / hFE2 [min] | VBE1 / VBE2 [max] (mV) |
|---|---|---|---|---|---|---|---|---|---|---|
| PMP5501QAS | SOT1216 | DFN1010B-6 | 1.1 x 1.0 x 0.37 | PNP | -45.0 | -100.0 | 200.0 | 450.0 | 0.95 | 2.0 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PMP5501QAS | PMP5501QASZ (934660011147) |
Active | C 101 |
DFN1010B‑6 (SOT1216) |
SOT1216 | SOT1216_147 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PMP5501QAS | PMP5501QASZ | PMP5501QAS |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PMP5501QAS | 45 V, 100 mA PNP/PNP matched double transistors | Data sheet | 2018-02-19 |
| AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT1216 | 3D model for products with SOT1216 package | Design support | 2019-10-07 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1010B-6_SOT1216_mk | plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT1216 | plastic, leadless thermal enhanced ultra thin small outline package; 6 terminals; 0.35 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Package information | 2022-09-08 |
| SOT1216_147 | DFN1010B-6; Reel pack for SMD, 7''; Q2/T3 product orientation | Packing information | 2020-06-12 |
| PMP5501QAS_Nexperia_Product_Reliability | PMP5501QAS Nexperia Product Reliability | Quality document | 2025-05-28 |
| PMP5501QAS | PMP5501QAS SPICE model | SPICE model | 2026-02-09 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| PMP5501QAS | PMP5501QAS SPICE model | SPICE model | 2026-02-09 |
| SOT1216 | 3D model for products with SOT1216 package | Design support | 2019-10-07 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PMP5501QAS | PMP5501QASZ | 934660011147 | Active | SOT1216_147 | 5,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.