Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPNS40010ER
400 V, 1 A high power density, standard switching time recovery rectifier
High power density, standard switching time recovery rectifier with high-efficiency planar technology, encapsulated in a small and flat lead SOD123W Surface-Mounted Device (SMD) plastic package.
Features and benefits
Forward current IF ≤ 1 A
Reverse voltage VR ≤ 400 V
Standard switching time
Low forward voltage
Low reverse current
Low inductance
Small and flat lead SMD plastic package
Package height typ. 1 mm
High power capability
AEC-Q101 qualified
Capable for reflow and wave soldering
Applications
General-purpose rectification
Reverse polarity protection
Standard switching applications
Parametrics
| Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF(AV) per diode; [max] (A) | IFSM [max] (A) | VF [max] (mV) | IR [max] (µA) | Configuration | trr [max] (ns) | IF [max] (mA) | Cd [typ] (pF) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PNS40010ER | SOD123W | CFP3 | 2.6 x 1.7 x 1 | 400.0 | 1.0 | 32.0 | 1100.0 | 1.0 | single | 1800.0 | 1400.0 | 8.0 | Y |
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PNS40010ER | PNS40010ER,115 (934066627115) |
Discontinued / End-of-life | EH |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PNS40010ER | PNS40010ER,115 | PNS40010ER |
|
|
Documentation (17)
| File name | Title | Type | Date |
|---|---|---|---|
| PNS40010ER | 400 V, 1 A high power density, standard switching time recovery rectifier | Data sheet | 2019-08-19 |
| AN90002 | Wave soldering guidelines for flatpack packages | Application note | 2023-11-02 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_document_brochure_Recovery_rectifier | Hyperfast recovery, space-saving devices | Brochure | 2024-05-08 |
| Nexperia_document_brochure_CFP_Schottky_rectifier | Schottky rectifiers in CFP packages | Brochure | 2020-01-28 |
| SOD123W | 3D model for products with SOD123W package | Design support | 2019-01-22 |
| Nexperia_Document_Leaflet_recovery_rectifiers_CHN_2020 | 恢复整流器 | Leaflet | 2020-03-16 |
| Leaflet_Clip-bond_Flat_Power_CFP_Strategy-CN | CFP封装的肖特基整流器 | Leaflet | 2025-08-01 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| CFP3_SOD123W_mk | plastic, surface mounted package; 2 terminals; 2.6 mm x 1.7 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOD123W | plastic, surface mounted package; 2 terminals; 2.6 mm x 1.7 mm x 1 mm body | Package information | 2020-04-21 |
| PNS40010ER_Nexperia_Product_Reliability | PNS40010ER Nexperia Product Reliability | Quality document | 2024-04-23 |
| PNS40010ER | PNS40010ER SPICE model | SPICE model | 2012-07-22 |
| PNS40010ER | PNS40010ER SPICE model | SPICE model | 2018-05-25 |
| TN90007 | Evaluation of junction temperature and thermal stacks using the virtual junction | Technical note | 2024-09-02 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| PNS40010ER | PNS40010ER SPICE model | SPICE model | 2012-07-22 |
| PNS40010ER | PNS40010ER SPICE model | SPICE model | 2018-05-25 |
| SOD123W | 3D model for products with SOD123W package | Design support | 2019-01-22 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.