
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationIP3253CZ16-8
Integrated 4-, 6- and 8-channel passive EMI-filter network with high level ESD protection to IEC 61000-4-2 level 4
The IP3253/54CZ8/CZ12/CZ16 family consists of 4-, 6- and 8-channel LC low-pass filter arrays designed to filter unwanted RF signals on the I/O ports of portable communication and computing devices. In addition, the IP3253/54CZ8/CZ12/CZ16 family incorporates diodes which protect downstream components from ElectroStatic Discharge (ESD) voltages up to ±15 kV.
These devices are fabricated using monolithic silicon technology integrating up to 8 inductors and 16 diodes in a 0.4 mm pitch 8-, 12- or 16-pin ultra-thin leadless plastic package, compatible with QFN.
Features and benefits
- Pb-free and Restriction of Hazardous Substances (RoHS) compliant
- 4-, 6- and 8-channel integrated p-type LC filter network
- ESD protection to ±15 kV contact discharge according to IEC 61000-4-2, level 4
- ESD protection to ±30 kV contact discharge according to MIL-STD-883 (Method 3015) Human Body Model
- UTLP (QFN compatible) plastic package with 0.4 mm pitch and 0.5 mm height
Applications
- General purpose ElectroMagnetic Interference (EMI), Radio-Frequency Interference (RFI) filtering and downstream ESD protection for:
- Cellular phone and Personal Communication System (PCS) mobile handsets
- Cordless telephones
- Wireless data (WAN/LAN) systems
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
IP3253CZ16-8 | IP3253CZ16-8,115 (934063195115) |
Obsolete | KA emty emty | no package information | |||
IP3253CZ16-8,118 (934063195118) |
Obsolete | KA emty emty |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
IP3253CZ16-8 | IP3253CZ16-8,115 | IP3253CZ16-8 |
|
![]() |
IP3253CZ16-8 | IP3253CZ16-8,118 | IP3253CZ16-8 |
|
![]() |
Documentation
No documents available
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.