Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| NEX13160FPE-Q100 | NEX13160FPE-Q100Y | 935692268518 | SOT8106-1 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information16-channel automotive linear LED driver
NEX1316XF-Q100 is an AEC-Q100 Grade 1 qualified 16-channel, 40 V high-side LED driver with up to 100 mA output current per channel, PWM and analog dimming support, and MTP for configurable depending on application requirements in automotive lighting systems.
NEX1316XF-Q100 supports 8-bit output current with high accuracy from channel to channel and device to device. Channels can be used in parallel to support higher current output than 100 mA. The low dropout of the device helps mitigate the heat generation of the device itself. The device integrates UART over CAN as the digital interface to enable long distance off-board communication, which is a typical scenario for automotive exterior lighting where different lamp functions are typically located in different PCBs. NEX1316XF-Q100 also supports LED open-circuit, short to ground, and single-LED short-circuit diagnostics. Additionally, a configurable watchdog automatically sets the part into Fail-Safe state when the CAN bus connection is lost.
NEX1316XF-Q100 can operate at a junction temperature ranging from -40 °C to 150 °C in a thermally enhanced 38-pin HTSSOP38 package.
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
Specified from -40 °C to 125 °C
16-channel precision high-side current output:
VVbat: 4.5 V to 36 V; VVs: 3.8 V to 20 V
Up to 100 mA channel current per channel
2-bit global, 6-bit independent current setting
Current accuracy within ±5 % from 5 mA to 100 mA
Low voltage drops: 600 mV at 100 mA
12-bit independent PWM dimming
Programmable PWM frequency: 200 Hz to 23.4 kHz
Linear and exponential dimming method
Integrated CAN compatible interface:
Data rate up to 2 Mbit/s
Supports UART data format
Supports 27 slave addresses set by resistors
Diagnostics and protections:
Programmable Fail-Safe state
LED open-circuit detection
LED short-circuit detection
Single-LED short-circuit diagnostic
Programmable low-supply detection
Open-drain FLT pin for fault indication
Communication Watchdog
8-bit ADC for pin voltage measurement
Overtemperature protection
HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 4000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C2b exceeds 750 V
Automotive exterior rear lights
Automotive exterior headlights
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NEX13160FPE‑Q100 | NEX13160FPE‑Q100Y (935692268518) |
Samples available / Development | N13160F |
HTSSOP38 (SOT8106-1) |
SOT8106-1 | SOT8106-1_518 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NEX13160FPE‑Q100 | NEX13160FPE‑Q100Y | NEX13160FPE-Q100 |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| NEX1316XF_Q100 | 16-channel automotive linear LED driver | Data sheet | 2026-03-03 |
| AN90072 | NEX1316XF-Q100: Configuration guide and register maps | Application note | 2026-03-03 |
| SOT8106-1 | plastic, thermal enhanced thin shrink small outline package;38 leads; 0.5mm pitch; 9.7mm × 4.4mm × 1.2mm body | Package information | 2025-09-10 |
| SOT8106-1_518 | HTSSOP38; Reel dry pack for SMD 13''; Q1/T1 product orientation | Packing information | 2025-07-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
No documents available
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.