Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

NP100T12P2T3

1200 V, 100 A Field Stop Trench IGBT

IGBT power module provides ultra-low conduction loss as well as short circuit ruggedness. They are designed for applications such as inverters for motor drivers and servo drivers.

This product has been discontinued

Features and benefits

  • Low switching losses and low saturation voltage VCE(sat)
  • 10 μs short circuit capability
  • VCE(sat) with positive temperature coefficient
  • Maximum junction temperature 175 °C
  • Low stray inductance package
  • Fast and soft reverse recovery anti-parallel free-wheeling diode
  • RoHS compliant product
  • Integrated NTC thermistor temperature sensor

Applications

  • Inverter for motor drivers and servo drivers
  • AC/DC servo drive amplifier

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
NP100T12P2T3 NP100T12P2T3Z
(935691636333)
Discontinued / End-of-life LOGO; please refer to marking blank NP100T12P2T3 SOT8053-1
NP2-35P
(SOT8053-1)
SOT8053-1 SOT8053-1_333

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
NP100T12P2T3 NP100T12P2T3Z NP100T12P2T3 rohs rhf
Quality and reliability disclaimer

Documentation (4)

File name Title Type Date
NP100T12P2T3 1200 V, 100 A, Power Integrated Module Data sheet 2024-02-20
AN90043 Nexperia Power Module family product introduction Application note 2024-02-20
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT8053-1 plastic house, through hole solderable pin with copper baseplate;35 pins; 62.5 mm x 122.5 mm x 17 mm body Package information 2024-02-27

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

No documents available

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.