Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

NXF6505BDM-Q100

Low-noise, 1.2 A transformer driver for isolated power supplies

The NXF6505A/B-Q100 is a specialized push-pull transformer driver that is designed for isolated power supplies in small form factors. This driver is capable of driving low-profile, center-tapped transformers from a 2.25 V to 5.5 V DC power supply, while achieving ultra-low noise and EMI using slew rate control and Spread Spectrum Clocking (SSC).

The NXF6505A/B-Q100 features internal protection features such as current limiting, undervoltage lockout, thermal shutdown, and break-before-make circuitry, ensuring the device operates within safe limits. The device also includes a soft-start feature that prevents high inrush current during power-up with large load.

The NXF6505A/B-Q100 is constructed using an oscillator and a gate drive circuit that produces complementary output signals to drive ground-referenced N-channel power switches. These two complementary 1.2 A Power-MOSFET switches can be used to provide >6 W power. The 440 kHz internal oscillator is for applications that require higher efficiency and smaller transformers. The NXF6505A/B-Q100 is available in a small 6 pin SOT8061-1 package and is characterized for operation within a temperature range of -55 °C to 125 °C.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -55 °C to +125 °C

  • Push-pull driver for transformers, optimized for low EMI:

    • Slew-rate control output
    • Spread Spectrum Clocking (SSC)
  • Wide input voltage range: 2.25 V to 5.5 V
  • High output drive: 1.2 A at 5 V supply
  • Low RON 0.2 Ω maximum at 5 V supply
  • Internal switching frequency:
    • for NXF6505A-Q100: 160 kHz
    • for NXF6505B-Q100: 440 kHz
  • Synchronization of multiple devices with external clock input
  • 2.2 A current limit at 5 V
  • Enable pin to put device in low shutdown current: <1 μA
  • Thermal shutdown protection
  • Soft-start start-up
  • Packages

    • Small 6 pin SOT8061-1 (SC-74; TSOP-6) package
    • Small 6 pin SOT8120-1 (LSOT6) package
  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 6000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V

  • Functional Safety-capable
  • China +1 product option available (-Q100/G)

Applications

  • Isolated power supply for automotive and industrial applications including:
    • CAN, RS-485, RS-422, RS-232, SPI, I²C, low-power LAN
  • Low-noise isolated USB supplies
  • Process control
  • Telecom supplies
  • Radio supplies
  • Distributed supplies
  • Medical instruments
  • Precision instruments
  • Low-noise filament supplies
  • Motor control
  • Isolated power supplies for automotive (AEC-Q100)
    • Traction inverter
    • DC-DC converter
    • Battery management system
    • On-board charger

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
NXF6505BDM‑Q100 NXF6505BDM‑Q100/GH
(935692542125)
Active G5B SOT8120-1
SOT23‑6
(SOT8120-1)
SOT8120-1 SOT8120-1_125

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
NXF6505BDM‑Q100 NXF6505BDM‑Q100/GH NXF6505BDM‑Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (4)

File name Title Type Date
NXF6505_Q100 Low-noise, 1.2 A transformer driver for isolated power supplies Data sheet 2025-12-19
AN90075 NXF650x performance with top Würth transformers Application note 2025-10-24
SOT8120-1 plastic, SOT23-6, 6 pins; 0.95 mm pitch; 2.9 mm x 1.6 mm x 1.45mm body Package information 2025-09-09
SOT8120-1_125 LSOT6; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2025-09-16

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

No documents available

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
NXF6505BDM‑Q100 NXF6505BDM‑Q100/GH 935692542125 Active SOT8120-1_125 3,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
NXF6505BDM-Q100 NXF6505BDM-Q100/GH 935692542125 SOT8120-1 Order product