IP4283CZ10 series
ESD protection for ultra high-speed interfaces
The devices are designed to protect high-speed interfaces such as High-Definition Multimedia Interface (HDMI), DisplayPort, external Serial Advanced Technology Attachment (eSATA) and Low-Voltage Differential Signaling (LVDS) interfaces against ElectroStatic Discharge (ESD).
The devices include four high-level ESD protection diode structures for ultra high-speed signal lines. They are available in three package variants: DFN2510-10 (SOT1165-1), DFN2510A-10 (SOT1176-1) and TSSOP10 (SOT552-1).
All signal lines are protected by a special diode configuration offering ultra low line capacitance of only 0.6 pF. These diodes provide protection to downstream components from ESD voltages up to ±8 kV contact according to IEC 61000-4-2, level 4.
Features and benefits
- System ESD protection for HDMI, DisplayPort, eSATA and LVDS
- All signal lines with integrated rail-to-rail clamping diodes for downstream ESD protection of ±8 kV according to IEC 61000-4-2, level 4
- Matched 0.5 mm trace spacing
- Signal lines with ≤ 0.05 pF matching capacitance between signal pairs
- Line capacitance of only 0.6 pF for each channel
- Design-friendly ‘pass-thru’ signal routing
Applications
The devices are designed for high-speed receiver and transmitter port protection:
- TVs, monitors
- DVD recorders and players
- Notebooks, main board graphics cards and ports
- Set-top boxes and game consoles
Parametrics
| Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
|---|---|---|---|---|---|---|
| IP4283CZ10-TBA | DFN2510-10 | 4 | Unidirectional | 5.5 | 0.26 | 8 |
| IP4283CZ10-TBR | DFN2510A-10 | 4 | Unidirectional | 5.5 | 0.6 | 8 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| IP4283CZ10-TBA | IP4283CZ10-TBA,115 (934064664115) |
Active | 83 |
DFN2510-10 (SOT1165-1) |
SOT1165-1 | SOT1165-1_115 | |
| IP4283CZ10-TBR | IP4283CZ10-TBR,115 (934065613115) |
Active | 83 |
DFN2510A-10 (SOT1176-1) |
SOT1176-1 | SOT1176-1_115 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| IP4283CZ10-TT | IP4283CZ10-TT,118 (934063216118) |
Obsolete | 4283 DBSN + ASID yww |
TSSOP10 (SOT552-1) |
SOT552-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT552-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| IP4283CZ10-TBA | IP4283CZ10-TBA,115 | IP4283CZ10-TBA |
|
|
| IP4283CZ10-TBR | IP4283CZ10-TBR,115 | IP4283CZ10-TBR |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| IP4283CZ10-TT | IP4283CZ10-TT,118 | IP4283CZ10-TT |
|
|
Documentation (15)
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2025-10-21 |
| Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT1165-1 | 3D model for products with SOT1165-1 package | Design support | 2023-03-13 |
| SOT1165 | 3D model for products with SOT1165 package | Design support | 2019-10-03 |
| SOT1176-1 | 3D model for products with SOT1176-1 package | Design support | 2023-02-02 |
| SOT1176 | 3D model for products with SOT1176 package | Design support | 2019-10-03 |
| SOT552-1 | 3D model for products with SOT552-1 package | Design support | 2020-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN2510A-10_SOT1176_mk | plastic, extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| TSSOP10_SOT552_mk | plastic, thin shrink small outline package; 10 leads; 0.5 mm pitch; 3 mm x 3 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT1165-1 | plastic, leadless extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body | Package information | 2022-06-07 |
| SOT1176-1 | plastic, leadless extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body | Package information | 2022-06-07 |
| SOT552-1 | plastic, thin shrink small outline package; 10 leads; 0.5 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2025-03-19 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT1165-1 | 3D model for products with SOT1165-1 package | Design support | 2023-03-13 |
| SOT1165 | 3D model for products with SOT1165 package | Design support | 2019-10-03 |
| SOT1176-1 | 3D model for products with SOT1176-1 package | Design support | 2023-02-02 |
| SOT1176 | 3D model for products with SOT1176 package | Design support | 2019-10-03 |
| SOT552-1 | 3D model for products with SOT552-1 package | Design support | 2020-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.