OL-PMCM6501VNE

OL-PMCM6501VNE

WLCSP6: wafer level chip-size package; 6 bumps (3 x 2)

Package information

Package information Package name Package description Reference Date
OL-PMCM6501VNE WLCSP6 WLCSP6: wafer level chip-size package; 6 bumps (3 x 2) 2015-07-07

Related documents

File name Title Type Date
OL-PMCM6501VNE 3D model for products with OL-PMCM6501VNE package Design support 2023-03-13
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
OL-PMCM6501VNE WLCSP6: wafer level chip-size package; 6 bumps (3 x 2) Package information 2022-07-13
WLCSP6_023 PMCM650xxxx; Reel pack for SMD, 7"; Q1/T1 product orientation Packing information 2020-06-23
pmcm6501vne-ssmos_fr pmcm6501vne-ssmos_fr Reflow soldering 2015-07-10

Products in this package

MOSFETs

Type number Description Quick access
PMCM6501VNE 12 V, N-channel Trench MOSFET