NEVB-NEX13120PC-Q100 - 12-channel automotive linear LED driver evaluation board
The NEVB-NEX13120PC evaluation board, serves as a valuable tool for designers to assess the functionality and performance of NEX13120PC-Q100, an automotive 12-channel LED driver featuring a UART interface and 12-bit PWM dimming.
Key features & benefits:
- VBAT input range: 4.5 V to 36 V
- VS input range: 3.5 V to 36 V
- Power supply parallel terminal (P17), which allows for shorting VBAT and VS
- Optional VBAT power terminal (J1 or TP1)
- Optional UART and CAN protocol communication (P1 or P2)
- Fail-safe mode selection (P13) and address configuration (P14, P15, P16)
- REF short to ground terminal (P5) and REF resistor selection terminal (P6, P7, P8)
- Optional RGB and monochrome dimming terminal (P27 and P37)
- LED short to ground terminal (P47) and single LED short terminals (P20 to 26, P28 to P36, P38 to P46, P48 to P56)
Products on the board (1)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NEX13120PC-Q100 | 12-channel automotive linear LED driver | Production |
Products on the board (1)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NEX13120PC-Q100 | 12-channel automotive linear LED driver | Production |
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| UM90053 | NEX13120PC-Q100 12-channel automotive linear LED driver evaluation board | User manual | 2025-04-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.