NEVB-NEX40400EVM-05 - 40 to 5 V, 600 mA, FPWM, 1.05 MHz, synchronous step-down converter evaluation board
The NEX40400EVM-05 evaluation board is a reference design of a step down DC-DC switching voltage converter, assembled on a two-layer PCB. It enables testing of the functionality and performance of the NEX40400 buck converter.
Key features and benefits
- 4.5V to to 40V input voltage range
- 600mA continuous output current
- 5V output
- 1.05 MHz switching frequency Forced PWM operation
- Frequency foldback for high conversion ratio and low drop-out application
- Internal compensation
- Short circuit protection with Hiccup mode
Products on the board (6)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NEX40400ADA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
|
NEX40400CDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
|
NEX40400DDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
|
NEX40400EDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
|
NEX40400FDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
|
NEX40400BDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production |
Related boards (1)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-NEX40400EVM-12---40-to-5-V-600-mA-PFM-2-1-MHz--synchronous-step-down-converter-evaluation-board | NEVB-NEX40400EVM-12 - 40 to 5 V, 600 mA, PFM, 2.1 MHz, synchronous step-down converter evaluation board | Evaluation board | Order |
Products on the board (6)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NEX40400ADA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
|
NEX40400CDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
|
NEX40400DDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
|
NEX40400EDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
|
NEX40400FDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
|
NEX40400BDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production |
Related boards (1)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-NEX40400EVM-12---40-to-5-V-600-mA-PFM-2-1-MHz--synchronous-step-down-converter-evaluation-board | NEVB-NEX40400EVM-12 - 40 to 5 V, 600 mA, PFM, 2.1 MHz, synchronous step-down converter evaluation board | Evaluation board | Order |
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| UM90049 | NEX40400: 4.5 V to 40 V, 600 mA, synchronous step-down converter evaluation board | User manual | 2024-12-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.