Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| NEX40400ADA | NEX40400ADAZ | 935691873342 | SOT8061-1 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information4.5 V to 40 V, 600 mA, synchronous step-down converter
The NEX40400 is a high efficiency step-down converter with low operating quiescent current of typically 60 µA. It provides up to 600 mA output with current mode control for fast loop response.
The wide 4.5 V to 40 V input range is suitable for variety of the power step-down applications in industrial and automotive environments. 0.3 µA ultra-low shutdown supply current allows use in battery-powered applications.
High power conversion efficiency across a wide load range is achieved by folding down the switching frequency at light load condition reducing the switching losses.
Frequency foldback helps to prevent inductor current runaway during start-up and to allow operation in both high conversion ratio and low drop-out cases. Thermal shutdown provides reliable and robust operation.
The NEX40400 comes in a cost-effective 6 leads SOT8061-1 (TSOT23-6) plastic, surface-mounted package with 2.9 mm x 1.6 mm body dimensions.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NEX40400ADA | NEX40400ADAZ (935691873342) |
Active | N4A |
TSOT23‑6 (SOT8061-1) |
SOT8061-1 | SOT8061-1_342 |
| Part number | Description | Type | Quick links | Shop link |
|---|---|---|---|---|
|
Description The NEX40400EVM-12 evaluation board is a reference design of a step down DC-DC switching voltage converter, assembled on a two-layer PCB. It enables testing of the functionality and performance of the NEX40400 buck converter.
|
Type Evaluation board
|
Quick links
|
Shop link
|
|
|
Description The NEX40400EVM-05 evaluation board is a reference design of a step down DC-DC switching voltage converter, assembled on a two-layer PCB. It enables testing of the functionality and performance of the NEX40400 buck converter.
|
Type Evaluation board
|
Quick links
|
Shop link
|
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NEX40400ADA | NEX40400ADAZ | NEX40400ADA |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| NEX40400 | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Data sheet | 2025-04-18 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT8061-1 | Plastic, surface-mounted package (TSOT23-6); 6 leads | Package information | 2024-09-18 |
| SOT8061-1_342 | TSOT23-6FC; Reel dry pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2024-04-29 |
| UM90049 | NEX40400: 4.5 V to 40 V, 600 mA, synchronous step-down converter evaluation board | User manual | 2024-12-10 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
No documents available
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| NEX40400ADA | NEX40400ADAZ | 935691873342 | Active | SOT8061-1_342 | 3,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.