NPS3005 0.5 V to 5.5 V, 6 A, 15 mΩ, single channel load switch with soft start evaluation board
The NEVB-NPS3005 is a two-layer PCB containing the NPS3005 load switch device. It allows the user to explore the device's behavior under various application conditions.
Products on the board (2)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NPS3005GP | 0.5 V to 5.5 V, 6 A, 15 mOhm, single channel load switch with soft start | Production | |
|
NPS3005GP-Q100 | 0.5 V to 5.5 V, 6 A, 15 mOhm, single channel load switch with soft start | Production |
Products on the board (2)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NPS3005GP | 0.5 V to 5.5 V, 6 A, 15 mOhm, single channel load switch with soft start | Production | |
|
NPS3005GP-Q100 | 0.5 V to 5.5 V, 6 A, 15 mOhm, single channel load switch with soft start | Production |
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| UM90055 | NPS3005 0.5 V to 5.5 V, 6 A, 15 mΩ, single channel load switch with soft start evaluation board | User manual | 2025-06-11 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.