Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| NPS3005GP | NPS3005GPZ | 935691540147 | SOT8067-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information0.5 V to 5.5 V, 6 A, 15 mOhm, single channel load switch with soft start
NPS3005 is a single channel load switch with an adjustable soft start. It contains a 6 A continuous current rated N-channel MOSFET that can operate over an input voltage range of 0.5 V to 5.5 V.
NPS3005 is controlled by an EN pin which supports down to 1.2 V control voltage.
NPS3005 provides stable On-resistance with an extra BIAS pin operating from 1.5 V to 5.5 V.
NPS3005 integrates over temperature protection. The internal MOSFET will be turned off when the junction temperature exceeds 160 ºC and will be turned on automatically when the junction temperature drops by 20 ºC.
NPS3005 integrates an 230 Ω on-chip resistor between output and ground pin for Quick Output Discharge (QOD) when the switch is turned off.
The NPS3005 is offered 8 pin 2 mm x 2 mm HWSON8 package with thermal pad for better thermal conductivity. this product family is characterized for operation over a -40 ºC to +105 ºC ambient temperature range.
Bias voltage range: 1.5 V to 5.5 V
Input voltage range: 0.5 V to 5.5 V
Maximum continuous current (IMAX) : 6 A
15 mΩ (typical) on-resistance
Quick output discharge
ESD protection:
HBM ANSI/ESDA/JEDEC JS-001 exceeds 2000 V
CDM ANSI/ESDA/JEDEC JS-002 exceeds 1000 V
Specified from -40 °C to +105 °C
Solid State Drive (SSD)
Notebooks and Netbooks
Tablet PC
Telecom/Networking/Datacom
Set-top box
Optical Module
Consumer Electronic
|
|
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NPS3005GP | NPS3005GPZ (935691540147) |
Active | s35 |
HWSON8 (SOT8067-1) |
SOT8067-1 | SOT8067-1_147 |
| Part number | Description | Type | Quick links | Shop link |
|---|---|---|---|---|
|
Description The NEVB-NPS3005 is a two-layer PCB containing the NPS3005 load switch device. It allows the user to explore the device's behavior under various application conditions.
|
Type Evaluation board
|
Quick links
|
Shop link
|
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NPS3005GP | NPS3005GPZ | NPS3005GP |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| NPS3005 | 0.5 V to 5.5 V, 6 A, 15 mΩ, single channel load switch with soft start | Data sheet | 2025-06-11 |
| AN90063 | Questions about package outline drawings | Application note | 2025-06-13 |
| SOT8067-1 | plastic thermal enhanced very very thin Small Outline packages, no leads; 8 terminals;0.5 mm pitch; 2.0 mm x 2.0 mm x 0.75 mm body | Package information | 2025-06-10 |
| SOT8067-1_147 | HWSON8; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2024-02-01 |
| UM90055 | NPS3005 0.5 V to 5.5 V, 6 A, 15 mΩ, single channel load switch with soft start evaluation board | User manual | 2025-06-11 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
No documents available
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| NPS3005GP | NPS3005GPZ | 935691540147 | Active | SOT8067-1_147 | 3,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.