Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74HCS09

Quad 2-input AND gate with Schmitt-trigger inputs and open-drain output

The 74HCS09 is a quad 2-input AND gate with open-drain outputs. Inputs include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.

All inputs are Schmitt-trigger inputs, capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

Features and benefits

  • Wide supply voltage range from 2.0 V to 6.0 V

  • Schmitt-trigger inputs
  • Low power consumption
    • Typical supply current (ICC) of 100 nA
    • Typical input leakage current (II) of ±10 nA
  • ±7.8 mA output drive at 6 V
  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
  • Complies with JEDEC standards:
    • JESD7A (2.0 V to 6.0 V)
  • ESD protection:

    • HBM ANSI/ESDA/JEDEC JS-001 class 3A exceeds 4000 V

    • CDM ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) Power dissipation considerations Tamb (°C) Package name
74HCS09BQ 2.0 - 6.0 CMOS ± 7.8 9 low -40~125 DHVQFN14
74HCS09D 2.0 - 6.0 CMOS ± 7.8 9 low -40~125 SO14
74HCS09PW 2.0 - 6.0 CMOS ± 7.8 9 low -40~125 TSSOP14

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HCS09BQ 74HCS09BQX
(935691995115)
Active HCS09 SOT762-1
DHVQFN14
(SOT762-1)
SOT762-1 SOT762-1_115
74HCS09D 74HCS09DJ
(935691993118)
Active 74HCS09D SOT108-1
SO14
(SOT108-1)
SOT108-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT108-1_118
74HCS09PW 74HCS09PWJ
(935691994118)
Active HCS09 SOT402-1
TSSOP14
(SOT402-1)
SOT402-1 SSOP-TSSOP-VSO-WAVE
SOT402-1_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74HCS09BQ 74HCS09BQX 74HCS09BQ rohs rhf rhf
74HCS09D 74HCS09DJ 74HCS09D rohs rhf rhf
74HCS09PW 74HCS09PWJ 74HCS09PW rohs rhf rhf
Quality and reliability disclaimer

Documentation (17)

File name Title Type Date
74HCS09 Quad 2-input AND gate with Schmitt-trigger inputs and open-drain output Data sheet 2025-07-24
AN90063 Questions about package outline drawings Application note 2025-09-15
SOT762-1 3D model for products with SOT762-1 package Design support 2019-10-03
SOT108-1 3D model for products with SOT108-1 package Design support 2020-01-22
SOT402-1 3D model for products with SOT402-1 package Design support 2023-02-02
74hcs09 74HCS09 IBIS Model IBIS model 2025-07-24
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DHVQFN14_SOT762-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body Marcom graphics 2017-01-28
SO14_SOT108-1_mk plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body Marcom graphics 2017-01-28
TSSOP14_SOT402-1_mk plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT762-1 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body Package information 2023-04-05
SOT108-1 plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body Package information 2023-11-07
SOT402-1 plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body Package information 2023-11-07
SO-SOJ-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
SO-SOJ-WAVE Footprint for wave soldering Wave soldering 2009-10-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT762-1 3D model for products with SOT762-1 package Design support 2019-10-03
SOT108-1 3D model for products with SOT108-1 package Design support 2020-01-22
SOT402-1 3D model for products with SOT402-1 package Design support 2023-02-02
74hcs09 74HCS09 IBIS Model IBIS model 2025-07-24

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.