Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74HC1G32; 74HCT1G32

2-input OR gate

The 74HC1G32; 74HCT1G32 is a single 2-input OR gate. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide supply voltage range from 2.0 V to 6.0 V

  • Symmetrical output impedance

  • High noise immunity

  • CMOS low power dissipation

  • Balanced propagation delays

  • Latch-up performance exceeds 100 mA per JESD78 Class II Level B

  • Input levels:

    • For 74HC1G32: CMOS level

    • For 74HCT1G32: TTL level

  • Complies with JEDEC standards:
    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • ESD protection
    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40° C to +85° C and from -40° C to +125° C

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74HC1G32GV 2.0 - 6.0 CMOS ± 2.6 8.0 36 1 low -40~125 220 33 131 TSOP5
74HC1G32GW 2.0 - 6.0 CMOS ± 2.6 8.0 36 1 low -40~125 39.3 138 TSSOP5
74HC1G32GZ 2.0 - 6.0 CMOS low -40~125 XSON5
74HCT1G32GV 4.5 - 5.5 TTL ± 2 10 36 1 low -40~125 33 131 TSOP5
74HCT1G32GW 4.5 - 5.5 TTL ± 2 10 36 1 low -40~125 39.3 138 TSSOP5
74HCT1G32GZ 4.5 - 5.5 TTL low -40~125 XSON5

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HC1G32GV 74HC1G32GV,125
(935272007125)
Active H32 SOT753
TSOP5
(SOT753)
SOT753 WAVE_BG-BD-1
SOT753_125
74HC1G32GW 74HC1G32GW,125
(935245750125)
Active HG SOT353-1
TSSOP5
(SOT353-1)
SOT353-1 WAVE_BG-BD-1
SOT353-1_125
74HC1G32GZ 74HC1G32GZYL
(935691655315)
Active HG SOT8065-1
XSON5
(SOT8065-1)
SOT8065-1 SOT8065-1_315
74HCT1G32GV 74HCT1G32GV,125
(935272009125)
Active T32 SOT753
TSOP5
(SOT753)
SOT753 WAVE_BG-BD-1
SOT753_125
74HCT1G32GW 74HCT1G32GW,125
(935245740125)
Active TG SOT353-1
TSSOP5
(SOT353-1)
SOT353-1 WAVE_BG-BD-1
SOT353-1_125
74HCT1G32GZ 74HCT1G32GZYL
(935691671315)
Active TG SOT8065-1
XSON5
(SOT8065-1)
SOT8065-1 SOT8065-1_315

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74HC1G32GV 74HC1G32GV,125 74HC1G32GV rohs rhf rhf
74HC1G32GW 74HC1G32GW,125 74HC1G32GW rohs rhf rhf
74HC1G32GZ 74HC1G32GZYL 74HC1G32GZ rohs rhf rhf
74HCT1G32GV 74HCT1G32GV,125 74HCT1G32GV rohs rhf rhf
74HCT1G32GW 74HCT1G32GW,125 74HCT1G32GW rohs rhf rhf
74HCT1G32GZ 74HCT1G32GZYL 74HCT1G32GZ rohs rhf rhf
Quality and reliability disclaimer

Documentation (19)

File name Title Type Date
74HC_HCT1G32 2-input OR gate Data sheet 2025-09-09
AN10161 PicoGate Logic footprints Application note 2002-10-29
AN11044 Pin FMEA 74HC/74HCT family Application note 2019-01-09
AN90063 Questions about package outline drawings Application note 2025-10-22
mna166 Block diagram: 74AHC1G32GV, 74AHC1G32GW, 74AHC2G32DC, 74AHC2G32DP, 74AHC2G32GD, 74AHCT1G32GV, 74AHCT1G32GW, 74AHCT2G32DC, 74AHCT2G32DP, 74AHCT2G32GD, 74AUP1G02GF, 74AUP1G02GM, 74AUP1G02GW, 74AUP1G32GF, 74AUP1G32GM, 74AUP1G32GW, 74HC1G32GV, 74HC1G32GW, 74HC2G32DC, 74HC2G32DP, 74HC2G32GD, 74HCT1G32GV, 74HCT1G32GW, 74HCT2G32DC, 74HCT2G32DP, 74HCT2G32GD Block diagram 2009-11-04
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT753 3D model for products with SOT753 package Design support 2019-01-22
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23
SOT8065-1 3D model for products with SOT8065-1 package Design support 2024-11-05
hc1g32 74HC1G32 IBIS model IBIS model 2022-12-21
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
Leaflet_SOT8065_Minilogic Leaflet_SOT8065 Minilogic Leaflet 2024-11-15
TSSOP5_SOT353-1_mk plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2018-07-25
REFLOW_BG-BD-1 Reflow soldering profile Other type 2026-02-10
SOT753 plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body Package information 2022-05-31
SOT353-1 plastic thin shrink small outline package; 5 leads; body width 1.25 mm Package information 2022-11-15
SOT8065-1 Plastic thermal enhanced extremely thin small outline package withside-wettable flanks (SWF); no leads; 5 terminals; body 1.1 × 0.85 × 0.5mm Package information 2024-09-24
MAR_SOT753 MAR_SOT753 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT753 3D model for products with SOT753 package Design support 2019-01-22
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23
SOT8065-1 3D model for products with SOT8065-1 package Design support 2024-11-05
hc1g32 74HC1G32 IBIS model IBIS model 2022-12-21

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.