Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74HCT1G32GZ

2-input OR gate

The 74HC1G32; 74HCT1G32 is a single 2-input OR gate. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide supply voltage range from 2.0 V to 6.0 V

  • Symmetrical output impedance

  • High noise immunity

  • CMOS low power dissipation

  • Balanced propagation delays

  • Latch-up performance exceeds 100 mA per JESD78 Class II Level B

  • Input levels:

    • For 74HC1G32: CMOS level

    • For 74HCT1G32: TTL level

  • Complies with JEDEC standards:
    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • ESD protection
    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40° C to +85° C and from -40° C to +125° C

Parametrics

Type number VCC (V) Logic switching levels Power dissipation considerations Tamb (°C) Package name
74HCT1G32GZ 4.5 - 5.5 TTL low -40~125 XSON5

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HCT1G32GZ 74HCT1G32GZYL
(935691671315)
Active TG SOT8065-1
XSON5
(SOT8065-1)
SOT8065-1 SOT8065-1_315

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74HCT1G32GZ 74HCT1G32GZYL 74HCT1G32GZ rohs rhf rhf
Quality and reliability disclaimer

Documentation (6)

File name Title Type Date
74HC_HCT1G32 2-input OR gate Data sheet 2025-09-09
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT8065-1 3D model for products with SOT8065-1 package Design support 2024-11-05
Leaflet_SOT8065_Minilogic Leaflet_SOT8065 Minilogic Leaflet 2024-11-15
SOT8065-1 Plastic thermal enhanced extremely thin small outline package withside-wettable flanks (SWF); no leads; 5 terminals; body 1.1 × 0.85 × 0.5mm Package information 2024-09-24
SOT8065-1_315 X2SON5; Reel pack for SMD, 7"; Q1/T1 product orientation Packing information 2024-02-19

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT8065-1 3D model for products with SOT8065-1 package Design support 2024-11-05

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
74HCT1G32GZ 74HCT1G32GZYL 935691671315 Active SOT8065-1_315 10,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
74HCT1G32GZ 74HCT1G32GZYL 935691671315 SOT8065-1 Order product