74HC4067; 74HCT4067
16-channel analog multiplexer/demultiplexer
The 74HC4067; 74HCT4067 is a single-pole 16-throw analog switch (SP16T) suitable for use in analog or digital 16:1 multiplexer/demultiplexer applications. The switch features four digital select inputs (S0, S1, S2 and S3), sixteen independent inputs/outputs (Yn), a common input/output (Z) and a digital enable input (E). When E is HIGH, the switches are turned off. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
Features and benefits
Wide supply voltage range from 2.0 V to 10.0 V
Input levels S0, S1, S2, S3 and E inputs:
For 74HC4067: CMOS level
For 74HCT4067: TTL level
CMOS low power dissipation
High noise immunity
Low ON resistance:
80 Ω (typical) at VCC = 4.5 V
70 Ω (typical) at VCC = 6.0 V
60 Ω (typical) at VCC = 9.0 V
Complies with JEDEC standards:
JESD8C (2.7 V to 3.6 V)
JESD7A (2.0 V to 6.0 V)
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Typical ‘break before make’ built-in
Applications
Analog multiplexing and demultiplexing
Digital multiplexing and demultiplexing
Signal gating
Parametrics
| Type number | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74HC4067BQ | SP16T-Z | 2.0 - 10.0 | CMOS | 200 | 25 | 100 | 0.02 | - | very low | -40~125 | 51 | 1.3 | 27 | DHVQFN24 |
| 74HC4067PW | SP16T-Z | 2.0 - 10.0 | CMOS | 200 | 25 | 100 | 0.02 | - | very low | -40~125 | 78 | 1.7 | 32 | TSSOP24 |
| 74HCT4067BQ | SP16T-Z | 4.5 - 5.5 | TTL | 225 | 25 | 90 | 0.04 | - | very low | -40~125 | 51 | 1.3 | 27 | DHVQFN24 |
| 74HCT4067PW | SP16T-Z | 4.5 - 5.5 | TTL | 225 | 25 | 90 | 0.04 | - | very low | -40~125 | 78 | 1.7 | 32 | TSSOP24 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74HC4067BQ | 74HC4067BQ,118 (935284681118) |
Active | HC4067BQ HC4067BQ Standard Procedure Standard Procedure |
DHVQFN24 (SOT815-1) |
SOT815-1 | SOT815-1_118 | |
| 74HC4067PW | 74HC4067PW,118 (935189110118) |
Active | HC4067 |
TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT355-1_118 |
| 74HCT4067BQ | 74HCT4067BQ,118 (935284704118) |
Active | HT4067BQ HT4067BQ Standard Procedure Standard Procedure |
DHVQFN24 (SOT815-1) |
SOT815-1 | SOT815-1_118 | |
| 74HCT4067PW | 74HCT4067PW,118 (935193260118) |
Active | HCT4067 |
TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT355-1_118 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74HC4067D | 74HC4067D,652 (933715660652) |
Obsolete |
SO24 (SOT137-1) |
SOT137-1 |
SO-SOJ-WAVE
WAVE_BG-BD-1 |
Not available | |
| 74HC4067D,653 (933715660653) |
Obsolete | Not available | |||||
| 74HC4067DB | 74HC4067DB,112 (935165200112) |
Obsolete |
SSOP24 (SOT340-1) |
SOT340-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available | |
| 74HC4067DB,118 (935165200118) |
Withdrawn / End-of-life | SOT340-1_118 | |||||
| 74HC4067PW | 74HC4067PW,112 (935189110112) |
Withdrawn / End-of-life | HC4067 |
TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
| 74HCT4067D | 74HCT4067D,112 (933715680112) |
Obsolete |
SO24 (SOT137-1) |
SOT137-1 |
SO-SOJ-WAVE
WAVE_BG-BD-1 |
Not available | |
| 74HCT4067D,118 (933715680118) |
Withdrawn / End-of-life | SOT137-1_118 | |||||
| 74HCT4067DB | 74HCT4067DB,112 (935190030112) |
Obsolete |
SSOP24 (SOT340-1) |
SOT340-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available | |
| 74HCT4067DB,118 (935190030118) |
Withdrawn / End-of-life | SOT340-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74HC4067BQ | 74HC4067BQ,118 | 74HC4067BQ |
|
|
| 74HC4067PW | 74HC4067PW,118 | 74HC4067PW |
|
|
| 74HCT4067BQ | 74HCT4067BQ,118 | 74HCT4067BQ |
|
|
| 74HCT4067PW | 74HCT4067PW,118 | 74HCT4067PW |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74HC4067D | 74HC4067D,652 | 74HC4067D |
|
|
| 74HC4067D | 74HC4067D,653 | 74HC4067D |
|
|
| 74HC4067DB | 74HC4067DB,112 | 74HC4067DB |
|
|
| 74HC4067DB | 74HC4067DB,118 | 74HC4067DB |
|
|
| 74HC4067PW | 74HC4067PW,112 | 74HC4067PW |
|
|
| 74HCT4067D | 74HCT4067D,112 | 74HCT4067D |
|
|
| 74HCT4067D | 74HCT4067D,118 | 74HCT4067D |
|
|
| 74HCT4067DB | 74HCT4067DB,112 | 74HCT4067DB |
|
|
| 74HCT4067DB | 74HCT4067DB,118 | 74HCT4067DB |
|
|
Documentation (19)
| File name | Title | Type | Date |
|---|---|---|---|
| 74HC_HCT4067 | 16-channel analog multiplexer/demultiplexer | Data sheet | 2024-07-25 |
| AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| 001aag728 | Block diagram: 74HC4067BQ, 74HC4067D, 74HC4067DB, 74HC4067N, 74HC4067PW, 74HCT4067BQ, 74HCT4067D, 74HCT4067DB, 74HCT4067N, 74HCT4067PW | Block diagram | 2009-11-04 |
| 001aag729 | Block diagram: 74HC4067BQ, 74HC4067D, 74HC4067DB, 74HC4067N, 74HC4067PW, 74HCT4067BQ, 74HCT4067D, 74HCT4067DB, 74HCT4067N, 74HCT4067PW | Block diagram | 2009-11-04 |
| SOT815-1 | 3D model for products with SOT815-1 package | Design support | 2019-10-03 |
| SOT137-1 | 3D model for products with SOT137-1 package | Design support | 2020-01-22 |
| SOT355-1 | 3D model for products with SOT355-1 package | Design support | 2020-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN24_SOT815-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 3.5 mm x 5.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| SOT815-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm body | Package information | 2021-08-17 |
| SOT137-1 | plastic, small outline package; 24 leads; 1.27 mm pitch; 15.4 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-21 |
| SOT340-1 | plastic, shrink small outline package; 24 leads; 0.65 mm pitch; 8.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
| SOT355-1 | plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
| SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.