BC856T; BC857T series
PNP general purpose transistors
PNP transistor in an SC-75 (SOT416) plastic package. NPN complements: BC846T; BC847T series.
Features and benefits
- Low current (max. 100 mA)
- Low voltage (max. 65 V).
- AEC-Q101 qualified
Applications
- General purpose switching and amplification, especially in portable equipment.
Parametrics
| Type number |
|---|
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC856AT | BC856AT,115 (934051080115) |
Obsolete |
SC‑75 (SOT416) |
SOT416 | SOT416_115 | ||
| BC856BT | BC856BT,115 (934051090115) |
Obsolete | 3B empty empty |
SC‑75 (SOT416) |
SOT416 | SOT416_115 | |
| BC857AT | BC857AT,115 (934051100115) |
Obsolete |
SC‑75 (SOT416) |
SOT416 | SOT416_115 | ||
| BC857BT | BC857BT/A2,115 (934063172115) |
Obsolete |
SC‑75 (SOT416) |
SOT416 | SOT416_115 | ||
| BC857BT,115 (934051110115) |
Obsolete | SOT416_115 | |||||
| BC857CT | BC857CT,115 (934051120115) |
Obsolete |
SC‑75 (SOT416) |
SOT416 | SOT416_115 |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BC856AT | BC856AT,115 | BC856AT |
|
|
| BC856BT | BC856BT,115 | BC856BT |
|
|
| BC857AT | BC857AT,115 | BC857AT |
|
|
| BC857BT | BC857BT/A2,115 | BC857BT |
|
|
| BC857BT | BC857BT,115 | BC857BT |
|
|
| BC857CT | BC857CT,115 | BC857CT |
|
|
Documentation (5)
| File name | Title | Type | Date |
|---|---|---|---|
| BC856T_857T_SERIES | PNP general purpose transistors | Data sheet | 2011-07-27 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
| SOT416 | plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 0.75 mm x 0.9 mm body | Package information | 2025-01-31 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.