Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT416 | SC-75 | plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 0.75 mm x 0.9 mm body | SC-75 (EIAJ) | 2013-06-07 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT416 | plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 0.75 mm x 0.9 mm body | Package information | 2025-01-31 |
| SOT416_115 | Tape reel SMD; standard product orientation 12NC ending 115 | Packing information | 2020-04-27 |
| SOT416_135 | Tape reel SMD; standard product orientation 12NC ending 135 | Packing information | 2020-04-27 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
| Type number | Description | Quick access |
|---|
Bipolar transistors
| Type number | Description | Quick access |
|---|
Diodes
| Type number | Description | Quick access |
|---|
MOSFETs
| Type number | Description | Quick access |
|---|