BC856; BC857; BC858
65 V, 100 mA PNP general-purpose transistors
PNP general-purpose transistors in a small SOT23 (TO-236AB), Surface-Mounted Device (SMD) plastic package.
Type number | Package | NPN complement | |
|---|---|---|---|
Nexperia | JEDEC | ||
BC856 | SOT23 | TO-236AB | BC846 |
BC856A | BC846A | ||
BC856B | BC846B | ||
BC857 | BC847 | ||
BC857A | BC847A | ||
BC857B | BC847B | ||
BC857C | BC847C | ||
BC858B | BC848B | ||
Features and benefits
Low current (max. 100 mA)
Low voltage (max. 65 V)
Applications
General-purpose switching and amplification
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BC856 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 250.0 | -65.0 | -100.0 | 125.0 | 475.0 | 150 | 100.0 | Y |
| BC856A | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 250.0 | -65.0 | -100.0 | 125.0 | 250.0 | 150 | 100.0 | N |
| BC856B | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 250.0 | -65.0 | -100.0 | 220.0 | 475.0 | 150 | 100.0 | N |
| BC857 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 250.0 | -45.0 | -100.0 | 125.0 | 800.0 | 150 | 100.0 | N |
| BC857A | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 250.0 | -45.0 | -100.0 | 125.0 | 800.0 | 150 | 100.0 | N |
| BC857B | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 250.0 | -45.0 | -100.0 | 220.0 | 475.0 | 150 | 100.0 | N |
| BC857C | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 250.0 | -45.0 | -100.0 | 420.0 | 800.0 | 150 | 100.0 | N |
| BC858B | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 250.0 | -30.0 | -100.0 | 220.0 | 475.0 | 150 | 100.0 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC856 | BC856,215 (933589710215) |
Active | 3D% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
| BC856A | BC856A,215 (933589720215) |
Active | 3A% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
| BC856B | BC856B,215 (933589730215) |
Active | 3B% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
| BC856B,235 (933589730235) |
Active | 3B% | SOT23_235 | ||||
| BC857 | BC857,215 (933589740215) |
Active | 3H% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
| BC857,235 (933589740235) |
Active | 3H% | SOT23_235 | ||||
| BC857A | BC857A,215 (933589750215) |
Active | 3E% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
| BC857B | BC857B,215 (933589760215) |
Active | 3F% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
| BC857B,235 (933589760235) |
Active | 3F% | SOT23_235 | ||||
| BC857C | BC857C,215 (933769900215) |
Active | 3G% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
| BC857C,235 (933769900235) |
Active | 3G% | SOT23_235 | ||||
| BC858B | BC858B,215 (933589790215) |
Active | 3K% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
| BC858B,235 (933589790235) |
Active | 3K% | SOT23_235 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BC856 | BC856,215 | BC856 |
|
|
| BC856A | BC856A,215 | BC856A |
|
|
| BC856B | BC856B,215 | BC856B |
|
|
| BC856B | BC856B,235 | BC856B |
|
|
| BC857 | BC857,215 | BC857 |
|
|
| BC857 | BC857,235 | BC857 |
|
|
| BC857A | BC857A,215 | BC857A |
|
|
| BC857B | BC857B,215 | BC857B |
|
|
| BC857B | BC857B,235 | BC857B |
|
|
| BC857C | BC857C,215 | BC857C |
|
|
| BC857C | BC857C,235 | BC857C |
|
|
| BC858B | BC858B,215 | BC858B |
|
|
| BC858B | BC858B,235 | BC858B |
|
|
Documentation (11)
| File name | Title | Type | Date |
|---|---|---|---|
| BC856_BC857_BC858 | 65 V, 100 mA PNP general-purpose transistors | Data sheet | 2022-06-30 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| mam256 | Block diagram: BC856, BC856A, BC856B, BC857, BC857A, BC857B, BC857C, BC858B, MMBT3906, PBSS5160T, PBSS5240T, PBSS5320T, PBSS5350T, PBSS9110T, PMBT3906, PMMT591A | Block diagram | 2009-11-03 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
| BC857A | Cad-Symbol of BC857A | Software | 2008-11-20 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.