BZV90 series
Voltage regulator diodes
Medium-power voltage regulator diodes in SOT223 plastic SMD packages.
The diodes are available in the normalized E24 approx. ±5% tolerance range. The series consists of 37 types with nominal working voltages from 2.4 to 75 V (BZV90-C2V4 to C75).
Features and benefits
Total power dissipation: max. 1500 mW
Tolerance series: approx. ±5%
Working voltage range: nom. 2.4 to 75 V (E24 range)
Non-repetitive peak reverse power dissipation: max. 40 W.
AEC-Q101 qualified
Applications
General regulation functions.
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BZV90-C10 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 10 | 5 | appr. 5% | 10.6 | 400 | 9.4 | 1500 | 40 | 150 | single |
| BZV90-C11 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 11 | 5 | appr. 5% | 11.6 | 400 | 10.4 | 1500 | 40 | 150 | single |
| BZV90-C12 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 12 | 5 | appr. 5% | 12.7 | 400 | 11.4 | 1500 | 40 | 150 | single |
| BZV90-C13 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 13 | 5 | appr. 5% | 14.1 | 400 | 12.4 | 1500 | 40 | 150 | single |
| BZV90-C15 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 15 | 5 | appr. 5% | 15.6 | 400 | 13.8 | 1500 | 40 | 150 | single |
| BZV90-C16 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 16 | 5 | appr. 5% | 17.1 | 400 | 15.3 | 1500 | 40 | 150 | single |
| BZV90-C18 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 18 | 5 | appr. 5% | 19.1 | 400 | 16.8 | 1500 | 40 | 150 | single |
| BZV90-C20 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 20 | 5 | appr. 5% | 21.2 | 400 | 18.8 | 1500 | 40 | 150 | single |
| BZV90-C22 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 22 | 5 | appr. 5% | 23.3 | 400 | 20.8 | 1500 | 40 | 150 | single |
| BZV90-C24 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 24 | 5 | appr. 5% | 25.6 | 400 | 22.8 | 1500 | 40 | 150 | single |
| BZV90-C27 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 27 | 2 | appr. 5% | 28.9 | 400 | 25 | 1500 | 40 | 150 | single |
| BZV90-C2V4 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 2.4 | 5 | appr. 5% | 2.6 | 400 | 2.2 | 1500 | 40 | 150 | single |
| BZV90-C2V7 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 2.7 | 5 | appr. 5% | 2.9 | 400 | 2.5 | 1500 | 40 | 150 | single |
| BZV90-C30 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 30 | 2 | appr. 5% | 32 | 400 | 28 | 1500 | 40 | 150 | single |
| BZV90-C33 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 33 | 2 | appr. 5% | 35 | 400 | 31 | 1500 | 40 | 150 | single |
| BZV90-C36 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 36 | 2 | appr. 5% | 38 | 400 | 34 | 1500 | 40 | 150 | single |
| BZV90-C39 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 39 | 2 | appr. 5% | 41 | 400 | 37 | 1500 | 40 | 150 | single |
| BZV90-C3V0 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 3 | 5 | appr. 5% | 3.2 | 400 | 2.8 | 1500 | 40 | 150 | single |
| BZV90-C3V3 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 3.3 | 5 | appr. 5% | 3.5 | 400 | 3.1 | 1500 | 40 | 150 | single |
| BZV90-C3V6 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 3.6 | 5 | appr. 5% | 3.8 | 400 | 3.4 | 1500 | 40 | 150 | single |
| BZV90-C3V9 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 3.9 | 5 | appr. 5% | 4.1 | 400 | 3.7 | 1500 | 40 | 150 | single |
| BZV90-C43 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 43 | 2 | appr. 5% | 46 | 400 | 40 | 1500 | 40 | 150 | single |
| BZV90-C47 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 47 | 2 | appr. 5% | 50 | 400 | 44 | 1500 | 40 | 150 | single |
| BZV90-C4V3 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 4.3 | 5 | appr. 5% | 4.6 | 400 | 4 | 1500 | 40 | 150 | single |
| BZV90-C4V7 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 4.7 | 5 | appr. 5% | 5 | 400 | 4.4 | 1500 | 40 | 150 | single |
| BZV90-C51 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 51 | 2 | appr. 5% | 54 | 400 | 48 | 1500 | 40 | 150 | single |
| BZV90-C56 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 56 | 2 | appr. 5% | 60 | 400 | 52 | 1500 | 40 | 150 | single |
| BZV90-C5V1 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 5.1 | 5 | appr. 5% | 5.4 | 400 | 4.8 | 1500 | 40 | 150 | single |
| BZV90-C5V6 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 5.6 | 5 | appr. 5% | 6 | 400 | 5.2 | 1500 | 40 | 150 | single |
| BZV90-C62 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 62 | 2 | appr. 5% | 66 | 400 | 58 | 1500 | 40 | 150 | single |
| BZV90-C68 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 68 | 2 | appr. 5% | 72 | 400 | 64 | 1500 | 40 | 150 | single |
| BZV90-C6V2 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 6.2 | 5 | appr. 5% | 6.6 | 400 | 5.8 | 1500 | 40 | 150 | single |
| BZV90-C6V8 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 6.8 | 5 | appr. 5% | 7.2 | 400 | 6.4 | 1500 | 40 | 150 | single |
| BZV90-C75 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 75 | 2 | appr. 5% | 79 | 400 | 70 | 1500 | 40 | 150 | single |
| BZV90-C7V5 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 7.5 | 5 | appr. 5% | 7.9 | 400 | 7 | 1500 | 40 | 150 | single |
| BZV90-C8V2 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 8.2 | 5 | appr. 5% | 8.7 | 400 | 7.7 | 1500 | 40 | 150 | single |
| BZV90-C9V1 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 9.1 | 5 | appr. 5% | 9.6 | 400 | 8.5 | 1500 | 40 | 150 | single |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BZV90-C10 | BZV90-C10,115 (934014760115) |
Active | BZV90C 10 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C11 | BZV90-C11,115 (934014770115) |
Active | BZV90C 11 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C12 | BZV90-C12,115 (934014780115) |
Active | BZV90C 12 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C13 | BZV90-C13,115 (934014790115) |
Active | BZV90C 13 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C15 | BZV90-C15,115 (934014800115) |
Active | BZV90C 15 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C16 | BZV90-C16,115 (934014810115) |
Active | BZV90C 16 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C18 | BZV90-C18,115 (934014820115) |
Active | BZV90C 18 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C20 | BZV90-C20,115 (934014830115) |
Active | BZV90C 20 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C22 | BZV90-C22,115 (934014840115) |
Active | BZV90C 22 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C24 | BZV90-C24,115 (934014850115) |
Active | BZV90C 24 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C27 | BZV90-C27,115 (934014860115) |
Active | BZV90C 27 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C2V4 | BZV90-C2V4,115 (934014610115) |
Active | BZV90C 2V4 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C2V7 | BZV90-C2V7,115 (934014620115) |
Active | BZV90C 2V7 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C30 | BZV90-C30,115 (934014870115) |
Active | BZV90C 30 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C33 | BZV90-C33,115 (934014880115) |
Active | BZV90C 33 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C36 | BZV90-C36,115 (934014890115) |
Active | BZV90C 36 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C39 | BZV90-C39,115 (934014900115) |
Active | BZV90C 39 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C3V0 | BZV90-C3V0,115 (934014630115) |
Active | BZV90C 3V0 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C3V3 | BZV90-C3V3,115 (934014640115) |
Active | BZV90C 3V3 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C3V6 | BZV90-C3V6,115 (934014650115) |
Active | BZV90C 3V6 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C3V9 | BZV90-C3V9,115 (934014670115) |
Active | BZV90C 3V9 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C43 | BZV90-C43,115 (934014910115) |
Active | BZV90C 43 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C47 | BZV90-C47,115 (934014920115) |
Active | BZV90C 47 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C4V3 | BZV90-C4V3,115 (934014660115) |
Active | BZV90C 4V3 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C4V7 | BZV90-C4V7,115 (934014680115) |
Active | BZV90C 4V7 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C51 | BZV90-C51,115 (934014930115) |
Active | BZV90C 51 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C56 | BZV90-C56,115 (934014940115) |
Active | BZV90C 56 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C5V1 | BZV90-C5V1,115 (934014690115) |
Active | BZV90C 5V1 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C5V1,135 (934014690135) |
Active | BZV90C 5V1 | SOT223_135 | ||||
| BZV90-C5V6 | BZV90-C5V6,115 (934014700115) |
Active | BZV90C 5V6 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C62 | BZV90-C62,115 (934014950115) |
Active | BZV90C 62 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C68 | BZV90-C68,115 (934014960115) |
Active | BZV90C 68 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C6V2 | BZV90-C6V2,115 (934014710115) |
Active | BZV90C 6V2 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C6V2,135 (934014710135) |
Active | BZV90C 6V2 | SOT223_135 | ||||
| BZV90-C6V8 | BZV90-C6V8,115 (934014720115) |
Active | BZV90C6V8 6V8 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C75 | BZV90-C75,115 (934014970115) |
Active | BZV90C 75 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C7V5 | BZV90-C7V5,115 (934014730115) |
Active | BZV90C 7V5 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C8V2 | BZV90-C8V2,115 (934014740115) |
Active | BZV90C8V2 8V2 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BZV90-C9V1 | BZV90-C9V1,115 (934014750115) |
Active | BZV90C 9V1 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
Environmental information
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| BZV90 | Voltage regulator diodes | Data sheet | 2020-03-16 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SC-73_SOT223_mk | plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
Ordering, pricing & availability
- BZV90-C10
- BZV90-C11
- BZV90-C12
- BZV90-C13
- BZV90-C15
- BZV90-C16
- BZV90-C18
- BZV90-C20
- BZV90-C22
- BZV90-C24
- BZV90-C27
- BZV90-C2V4
- BZV90-C2V7
- BZV90-C30
- BZV90-C33
- BZV90-C36
- BZV90-C39
- BZV90-C3V0
- BZV90-C3V3
- BZV90-C3V6
- BZV90-C3V9
- BZV90-C43
- BZV90-C47
- BZV90-C4V3
- BZV90-C4V7
- BZV90-C51
- BZV90-C56
- BZV90-C5V1
- BZV90-C5V6
- BZV90-C62
- BZV90-C68
- BZV90-C6V2
- BZV90-C6V8
- BZV90-C75
- BZV90-C7V5
- BZV90-C8V2
- BZV90-C9V1
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.