Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74AHC1G17; 74AHCT1G17

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Rth(j-c) (K/W) Package name
74AHC1G17GV 2.0 - 5.5 CMOS ± 8 60 1 low -40~125 282 177 TSOP5
74AHC1G17GW 2.0 - 5.5 CMOS ± 8 60 1 low -40~125 322 191 TSSOP5
74AHC1G17GZ 2.0 - 5.5 CMOS low -40~125 XSON5
74AHCT1G17GV 4.5 - 5.5 TTL ± 8 60 1 low -40~125 282 177 TSOP5
74AHCT1G17GW 4.5 - 5.5 TTL ± 8 60 1 low -40~125 322 191 TSSOP5
74AHCT1G17GZ 4.5 - 5.5 TTL low -40~125 XSON5

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AHC1G17GV 74AHC1G17GVH
(935303437125)
Active A17 SOT753
TSOP5
(SOT753)
SOT753 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125
74AHC1G17GW 74AHC1G17GWH
(935303438125)
Active AJ SOT353-1
TSSOP5
(SOT353-1)
SOT353-1 WAVE_BG-BD-1
SOT353-1_125
74AHC1G17GZ 74AHC1G17GZYL
(935691764315)
Active AJ SOT8065-1
XSON5
(SOT8065-1)
SOT8065-1 SOT8065-1_315
74AHCT1G17GV 74AHCT1G17GVH
(935303455125)
Active C17 SOT753
TSOP5
(SOT753)
SOT753 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125
74AHCT1G17GW 74AHCT1G17GWH
(935303456125)
Active CJ SOT353-1
TSSOP5
(SOT353-1)
SOT353-1 WAVE_BG-BD-1
SOT353-1_125
74AHCT1G17GZ 74AHCT1G17GZYL
(935691724315)
Active CJ SOT8065-1
XSON5
(SOT8065-1)
SOT8065-1 SOT8065-1_315

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AHC1G17GV 74AHC1G17GVH 74AHC1G17GV rohs rhf rhf
74AHC1G17GW 74AHC1G17GWH 74AHC1G17GW rohs rhf rhf
74AHC1G17GZ 74AHC1G17GZYL 74AHC1G17GZ rohs rhf rhf
74AHCT1G17GV 74AHCT1G17GVH 74AHCT1G17GV rohs rhf rhf
74AHCT1G17GW 74AHCT1G17GWH 74AHCT1G17GW rohs rhf rhf
74AHCT1G17GZ 74AHCT1G17GZYL 74AHCT1G17GZ rohs rhf rhf
Quality and reliability disclaimer

Documentation (16)

File name Title Type Date
AN90063 Questions about package outline drawings Application note 2025-03-12
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT753 3D model for products with SOT753 package Design support 2019-01-22
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23
SOT8065-1 3D model for products with SOT8065-1 package Design support 2024-11-05
ahc1g17 74AHC1G17 IBIS model IBIS model 2019-01-09
ahct1g17 74AHCT1G17 IBIS model IBIS model 2019-01-09
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
Leaflet_SOT8065_Minilogic Leaflet_SOT8065 Minilogic Leaflet 2024-11-15
TSSOP5_SOT353-1_mk plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2018-07-25
SOT753 plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body Package information 2022-05-31
SOT353-1 plastic thin shrink small outline package; 5 leads; body width 1.25 mm Package information 2022-11-15
SOT8065-1 Plastic thermal enhanced extremely thin small outline package withside-wettable flanks (SWF); no leads; 5 terminals; body 1.1 × 0.85 × 0.5mm Package information 2024-09-24
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
MAR_SOT753 MAR_SOT753 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT753 3D model for products with SOT753 package Design support 2019-01-22
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23
SOT8065-1 3D model for products with SOT8065-1 package Design support 2024-11-05
ahc1g17 74AHC1G17 IBIS model IBIS model 2019-01-09
ahct1g17 74AHCT1G17 IBIS model IBIS model 2019-01-09

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.