PDTB1xxxU series
500 mA, 50 V PNP resistor-equipped transistors
PNP Resistor-Equipped Transistor (RET) family in a very small SOT323 (SC-70) Surface-Mounted Device (SMD) plastic package.
Features and benefits
500 mA output current capability
Built-in bias resistors
Simplifies circuit design
Reduces component count
±10 % resistor ratio tolerance
AEC-Q101 qualified
High temperature applications up to 175 °C
Applications
IC inputs control
Cost-saving alternative to BC807 or BC817 series transistors in digital applications
Switching loads
Parametrics
| Type number | Package version | Package name | Size (mm) | Channel type | Ptot (mW) | R2 (typ) (kΩ) | IC [max] (mA) | R1 (typ) (kΩ) | VCEO (V) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
| PDTB113EU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 320 | 1 | 500 | 1 | 50 | ||
| PDTB113ZU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 500 | 1 | 10 | PNP | 320 | 50 | 175 | N |
| PDTB114EU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 500 | 10 | 10 | PNP | 320 | 50 | 175 | Y |
| PDTB114EU-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 320 | 10 | 500 | 10 | 50 | ||
| PDTB123EU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 320 | 2.2 | 500 | 2.2 | 50 | ||
| PDTB123YU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 500 | 2.2 | 10 | PNP | 320 | 50 | 175 | Y |
| PDTB123YU-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 320 | 10 | 500 | 2.2 | 50 | ||
| PDTB143EU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 500 | 4.7 | 4.7 | PNP | 320 | 50 | 175 | N |
| PDTB143XU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 320 | 10 | 500 | 4.7 | 50 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PDTB113EU | PDTB113EUX (934068333115) |
Active | ZG% |
SC‑70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
| PDTB113EUF (934068333135) |
Active | ZG% | SOT323_135 | ||||
| PDTB113ZU | PDTB113ZUX (934068334115) |
Active | ZH% |
SC‑70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
| PDTB113ZUF (934068334135) |
Active | ZH% | SOT323_135 | ||||
| PDTB114EU | PDTB114EUF (934068339135) |
Active | ZN% |
SC‑70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
| PDTB114EUX (934068339115) |
Active | ZN% | SOT323_115 | ||||
| PDTB114EU-Q | PDTB114EU‑QX (934667951115) |
Active | ZN% |
SC‑70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
| PDTB123EU | PDTB123EUX (934068335115) |
Active | ZJ% |
SC‑70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
| PDTB123EUF (934068335135) |
Active | ZJ% | SOT323_135 | ||||
| PDTB123YU | PDTB123YUF (934068336135) |
Active | ZK% |
SC‑70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
| PDTB123YUX (934068336115) |
Active | ZK% | SOT323_115 | ||||
| PDTB123YU-Q | PDTB123YU‑QX (934669454115) |
Active | ZK% |
SC‑70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
| PDTB123YU‑QF (934669454135) |
Active | ZK% | SOT323_135 | ||||
| PDTB143EU | PDTB143EUX (934068337115) |
Active | ZL% |
SC‑70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
| PDTB143EUF (934068337135) |
Active | ZL% | SOT323_135 | ||||
| PDTB143XU | PDTB143XUF (934068338135) |
Active | ZM% |
SC‑70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
| PDTB143XUX (934068338115) |
Active | ZM% | SOT323_115 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PDTB113EU | PDTB113EUX | PDTB113EU |
|
|
| PDTB113EU | PDTB113EUF | PDTB113EU |
|
|
| PDTB113ZU | PDTB113ZUX | PDTB113ZU |
|
|
| PDTB113ZU | PDTB113ZUF | PDTB113ZU |
|
|
| PDTB114EU | PDTB114EUF | PDTB114EU |
|
|
| PDTB114EU | PDTB114EUX | PDTB114EU |
|
|
| PDTB114EU-Q | PDTB114EU‑QX | PDTB114EU-Q |
|
|
| PDTB123EU | PDTB123EUX | PDTB123EU |
|
|
| PDTB123EU | PDTB123EUF | PDTB123EU |
|
|
| PDTB123YU | PDTB123YUF | PDTB123YU |
|
|
| PDTB123YU | PDTB123YUX | PDTB123YU |
|
|
| PDTB123YU-Q | PDTB123YU‑QX | PDTB123YU-Q |
|
|
| PDTB123YU-Q | PDTB123YU‑QF | PDTB123YU-Q |
|
|
| PDTB143EU | PDTB143EUX | PDTB143EU |
|
|
| PDTB143EU | PDTB143EUF | PDTB143EU |
|
|
| PDTB143XU | PDTB143XUF | PDTB143XU |
|
|
| PDTB143XU | PDTB143XUX | PDTB143XU |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| PDTB1XXXU_SER | 500 mA, 50 V PNP resistor-equipped transistors | Data sheet | 2017-06-08 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.