
74AHC595-Q100; 74AHCT595-Q100
8-bit serial-in/serial-out or parallel-out shift register with output latches
The 74AHC595-Q100; 74AHCT595-Q100 is an 8-bit serial-in/serial or parallel-out shift register with a storage register and 3-state outputs. Both the shift and storage register have separate clocks. The device features a serial input (DS) and a serial output (Q7S) to enable cascading and an asynchronous reset MR input. A LOW on MR will reset the shift register. Data is shifted on the LOW-to-HIGH transitions of the SHCP input. The data in the shift register is transferred to the storage register on a LOW-to-HIGH transition of the STCP input. If both clocks are connected together, the shift register will always be one clock pulse ahead of the storage register. Data in the storage register appears at the output whenever the output enable input (OE) is LOW. A HIGH on OE causes the outputs to assume a high-impedance OFF-state. Operation of the OE input does not affect the state of the registers. The 74AHCT595-Q100 features TTL compatible inputs. Both 74AHC595-Q100 and 74AHCT595-Q100 inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.
Features and benefits
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Wide supply voltage range from 2.0 V to 5.5 V
Balanced propagation delays
All inputs have Schmitt trigger action
Overvoltage tolerant inputs to 5.5 V
High noise immunity
CMOS low power dissipation
Input levels:
The 74AHC595-Q100 operates with CMOS input levels
The 74AHCT595-Q100 operates with TTL input levels
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints
Applications
Serial-to-parallel data conversion
Remote control holding register
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74AHC595BQ-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 4 | 170 | low | -40~125 | 90 | 11.8 | 59 | DHVQFN16 |
74AHC595D-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 4 | 170 | low | -40~125 | 90 | 8.3 | 49 | SO16 |
74AHC595PW-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 4 | 170 | low | -40~125 | 122 | 3.9 | 51.4 | TSSOP16 |
74AHCT595BQ-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.8 | 170 | low | -40~125 | 90 | 11.8 | 59 | DHVQFN16 |
74AHCT595D-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.8 | 170 | low | -40~125 | 90 | 8.3 | 49 | SO16 |
74AHCT595PW-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.8 | 170 | low | -40~125 | 122 | 3.9 | 51.4 | TSSOP16 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AHC595BQ-Q100 | 74AHC595BQ-Q100,11 (935298631115) |
Active | AHC595 |
![]() DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
74AHC595D-Q100 | 74AHC595D-Q100,118 (935298632118) |
Active | 74AHC595D |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
74AHC595PW-Q100 | 74AHC595PW-Q100,11 (935298633118) |
Active | AHC595 |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
74AHCT595BQ-Q100 | 74AHCT595BQ-Q100,1 (935298634115) |
Active | AHT595 |
![]() DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
74AHCT595D-Q100 | 74AHCT595D-Q100,11 (935298635118) |
Active | 74AHCT595D |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
74AHCT595PW-Q100 | 74AHCT595PW-Q100,1 (935298636118) |
Active | AHCT595 |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AHC595BQ-Q100 | 74AHC595BQ-Q100,11 | 74AHC595BQ-Q100 |
|
![]() |
74AHC595D-Q100 | 74AHC595D-Q100,118 | 74AHC595D-Q100 |
|
![]() |
74AHC595PW-Q100 | 74AHC595PW-Q100,11 | 74AHC595PW-Q100 |
|
![]() |
74AHCT595BQ-Q100 | 74AHCT595BQ-Q100,1 | 74AHCT595BQ-Q100 |
|
![]() |
74AHCT595D-Q100 | 74AHCT595D-Q100,11 | 74AHCT595D-Q100 |
|
![]() |
74AHCT595PW-Q100 | 74AHCT595PW-Q100,1 | 74AHCT595PW-Q100 |
|
![]() |
Documentation (18)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT595_Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Data sheet | 2024-03-07 |
AN90063 | Questions about package outline drawings | Application note | 2025-06-13 |
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
ahc595 | ahc595 IBIS model | IBIS model | 2013-04-08 |
ahct595 | ahct595 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
ahc595 | ahc595 IBIS model | IBIS model | 2013-04-08 |
ahct595 | ahct595 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.