Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT480-1

74AVC16T245-Q100

16-bit dual supply translating transceiver with configurable voltage translation; 3-state

The 74AVC16T245-Q100 is a 16-bit transceiver with bidirectional level voltage translation and 3-state outputs. The device can be used as two 8-bit transceivers or as a 16-bit transceiver. It has dual supplies (VCC(A) and VCC(B)) for voltage translation and four 8-bit input-output ports (nAn and nBn). Each port has its own output enable (nOE) and send/receive (nDIR) input for direction control. VCC(A) and VCC(B) can be independently supplied with any voltage between 0.8 V and 3.6 V. This flexibility makes the device suitable for low voltage translation between any of the following voltages: 0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V and 3.3 V. A HIGH on nDIR selects transmission from nAn to nBn while a LOW on nDIR selects transmission from nBn to nAn. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state

The device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both nAn and nBn are in the high-impedance OFF-state.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range:

    • VCC(A): 0.8 V to 3.6 V

    • VCC(B): 0.8 V to 3.6 V

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8-B (2.7 V to 3.6 V)

  • Maximum data rates:

    • 380 Mbit/s (≥ 1.8 V to 3.3 V translation)

    • 200 Mbit/s (≥ 1.1 V to 3.3 V translation)

    • 200 Mbit/s (≥ 1.1 V to 2.5 V translation)

    • 200 Mbit/s (≥ 1.1 V to 1.8 V translation)

    • 150 Mbit/s (≥ 1.1 V to 1.5 V translation)

    • 100 Mbit/s (≥ 1.1 V to 1.2 V translation)

  • Suspend mode

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Inputs accept voltages up to 3.6 V

  • IOFF circuitry provides partial Power-down mode operation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3B exceeds 8000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type number VCC(A) (V) VCC(B) (V) Logic switching levels Output drive capability (mA) tpd (ns) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74AVC16T245DGV-Q100 0.8 - 3.6 0.8 - 3.6 CMOS/LVTTL ± 12 2.1 16 very low -40~125 111 1 31 TVSOP48

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AVC16T245DGV-Q100 74AVC16T245DGV‑Q1J
(935302847118)
Active AVC16T245 SOT480-1
TVSOP48
(SOT480-1)
SOT480-1 SOT480-1_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AVC16T245DGV-Q100 74AVC16T245DGV‑Q1J 74AVC16T245DGV-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (8)

File name Title Type Date
74AVC16T245_Q100 16-bit dual supply translating transceiver with configurable voltage translation; 3-state Data sheet 2024-06-25
AN90007 Pin FMEA for AVC family Application note 2018-11-30
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT480-1 3D model for products with SOT480-1 package Design support 2020-01-22
avc16t245 AVC16T245 IBIS model IBIS model 2013-05-06
Nexperia_document_leaflet_Logic_TVSOP48_16bitPortfolio_201903 Smaller-footprint 16-bit logic with advanced features Leaflet 2019-03-29
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT480-1 plastic, thin shrink small outline package; 48 leads; 0.4 mm pitch; 9.7 mm x 4.4 mm x 1.1 mm body Package information 2022-06-22

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT480-1 3D model for products with SOT480-1 package Design support 2020-01-22
avc16t245 AVC16T245 IBIS model IBIS model 2013-05-06

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.