SZMM5Z series
Voltage regulator diodes
General-purpose Zener diodes in an SOD523 (SC-79) ultra small flat lead Surface-Mounted Device (SMD) plastic package.
Features and benefits
Non-repetitive peak reverse power dissipation: ≤ 40 W
Total power dissipation: ≤ 300 mW
Tolerance series: ± 2 %
Wide working voltage range: nominal 2.4 V to 36 V
Low differential resistance
AEC-Q101 qualified
Applications
General regulation functions
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SZMM5Z10VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 10 | 5 | 2% | 10.2 | 200 | 9.8 | 300 | 40 | 150 | single |
| SZMM5Z11VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 11 | 5 | 2% | 11.22 | 200 | 10.78 | 300 | 40 | 150 | single |
| SZMM5Z12VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 12 | 5 | 2% | 12.24 | 200 | 11.76 | 300 | 40 | 150 | single |
| SZMM5Z13VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 13 | 5 | 2% | 13.26 | 200 | 12.74 | 300 | 40 | 150 | single |
| SZMM5Z15VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 15 | 5 | 2% | 15.3 | 200 | 14.7 | 300 | 40 | 150 | single |
| SZMM5Z16VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 16 | 5 | 2% | 16.32 | 200 | 15.68 | 300 | 40 | 150 | single |
| SZMM5Z18VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 18 | 5 | 2% | 18.36 | 200 | 17.64 | 300 | 40 | 150 | single |
| SZMM5Z20VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 20 | 5 | 2% | 20.4 | 200 | 19.6 | 300 | 40 | 150 | single |
| SZMM5Z22VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 22 | 5 | 2% | 22.44 | 200 | 21.56 | 300 | 40 | 150 | single |
| SZMM5Z24VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 24 | 5 | 2% | 24.48 | 200 | 23.52 | 300 | 40 | 150 | single |
| SZMM5Z27VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 27 | 2 | 2% | 27.54 | 200 | 26.46 | 300 | 40 | 150 | single |
| SZMM5Z2V4T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.4 | 5 | 2% | 2.45 | 200 | 2.35 | 300 | 40 | 150 | single |
| SZMM5Z2V7T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.7 | 5 | 2% | 2.75 | 200 | 2.65 | 300 | 40 | 150 | single |
| SZMM5Z30VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 30 | 2 | 2% | 30.6 | 200 | 29.4 | 300 | 40 | 150 | single |
| SZMM5Z33VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 33 | 2 | 2% | 33.66 | 200 | 32.34 | 300 | 40 | 150 | single |
| SZMM5Z36VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 36 | 2 | 2% | 36.72 | 200 | 35.28 | 300 | 40 | 150 | single |
| SZMM5Z3V0T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3 | 5 | 2% | 3.06 | 200 | 2.94 | 300 | 40 | 150 | single |
| SZMM5Z3V3T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.3 | 5 | 2% | 3.37 | 200 | 3.23 | 300 | 40 | 150 | single |
| SZMM5Z3V6T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.6 | 5 | 2% | 3.67 | 200 | 3.53 | 300 | 40 | 150 | single |
| SZMM5Z3V9T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.9 | 5 | 2% | 3.98 | 200 | 3.82 | 300 | 40 | 150 | single |
| SZMM5Z4V3T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.3 | 5 | 2% | 4.39 | 200 | 4.21 | 300 | 40 | 150 | single |
| SZMM5Z4V7T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.7 | 5 | 2% | 4.79 | 200 | 4.61 | 300 | 40 | 150 | single |
| SZMM5Z5V1T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.1 | 5 | 2% | 5.2 | 200 | 5 | 300 | 40 | 150 | single |
| SZMM5Z5V6T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.6 | 5 | 2% | 5.71 | 200 | 5.49 | 300 | 40 | 150 | single |
| SZMM5Z6V2T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.2 | 5 | 2% | 6.32 | 200 | 6.08 | 300 | 40 | 150 | single |
| SZMM5Z6V8T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.8 | 5 | 2% | 6.94 | 200 | 6.66 | 300 | 40 | 150 | single |
| SZMM5Z7V5T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 7.5 | 5 | 2% | 7.65 | 200 | 7.35 | 300 | 40 | 150 | single |
| SZMM5Z8V2T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 8.2 | 5 | 2% | 8.36 | 200 | 8.04 | 300 | 40 | 150 | single |
| SZMM5Z9V1T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 9.1 | 5 | 2% | 9.28 | 200 | 8.92 | 300 | 40 | 150 | single |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| SZMM5Z10VT5G | SZMM5Z10VT5GF (934662389135) |
Active | E6 |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z11VT5G | SZMM5Z11VT5GF (934662391135) |
Active | E7 |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z12VT5G | SZMM5Z12VT5GF (934662392135) |
Active | E8 |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z13VT5G | SZMM5Z13VT5GF (934662393135) |
Active | E9 |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z15VT5G | SZMM5Z15VT5GF (934662394135) |
Active | E0 |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z16VT5G | SZMM5Z16VT5GF (934662395135) |
Active | EA |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z18VT5G | SZMM5Z18VT5GF (934662396135) |
Active | EB |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z20VT5G | SZMM5Z20VT5GF (934662397135) |
Active | EC |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z22VT5G | SZMM5Z22VT5GF (934662398135) |
Active | ED |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z24VT5G | SZMM5Z24VT5GF (934662399135) |
Active | EE |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z27VT5G | SZMM5Z27VT5GF (934662401135) |
Active | EF |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z2V4T5G | SZMM5Z2V4T5GF (934662372135) |
Active | C1 |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z2V7T5G | SZMM5Z2V7T5GF (934662373135) |
Active | C2 |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z30VT5G | SZMM5Z30VT5GF (934662402135) |
Active | EG |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z33VT5G | SZMM5Z33VT5GF (934662403135) |
Active | EH |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z36VT5G | SZMM5Z36VT5GF (934662404135) |
Active | EK |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z3V0T5G | SZMM5Z3V0T5GF (934662374135) |
Active | C3 |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z3V3T5G | SZMM5Z3V3T5GF (934662375135) |
Active | C4 |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z3V6T5G | SZMM5Z3V6T5GF (934662376135) |
Active | C5 |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z3V9T5G | SZMM5Z3V9T5GF (934662377135) |
Active | C6 |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z4V3T5G | SZMM5Z4V3T5GF (934662378135) |
Active | C7 |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z4V7T5G | SZMM5Z4V7T5GF (934662381135) |
Active | C8 |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z5V1T5G | SZMM5Z5V1T5GF (934662382135) |
Active | C9 |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z5V6T5G | SZMM5Z5V6T5GF (934662383135) |
Active | C0 |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z6V2T5G | SZMM5Z6V2T5GF (934662384135) |
Active | E1 |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z6V8T5G | SZMM5Z6V8T5GF (934662385135) |
Active | E2 |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z7V5T5G | SZMM5Z7V5T5GF (934662386135) |
Active | E3 |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z8V2T5G | SZMM5Z8V2T5GF (934662387135) |
Active | E4 |
SC-79 (SOD523) |
SOD523 | SOD523_135 | |
| SZMM5Z9V1T5G | SZMM5Z9V1T5GF (934662388135) |
Active | E5 |
SC-79 (SOD523) |
SOD523 | SOD523_135 |
Environmental information
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| SZMM5Z_SER | Voltage regulator diodes | Data sheet | 2024-07-29 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
| SOD523 | 3D model for products with SOD523 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOD523_mk | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOD523 | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Package information | 2022-05-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOD523 | 3D model for products with SOD523 package | Design support | 2019-01-22 |
Ordering, pricing & availability
- SZMM5Z10VT5G
- SZMM5Z11VT5G
- SZMM5Z12VT5G
- SZMM5Z13VT5G
- SZMM5Z15VT5G
- SZMM5Z16VT5G
- SZMM5Z18VT5G
- SZMM5Z20VT5G
- SZMM5Z22VT5G
- SZMM5Z24VT5G
- SZMM5Z27VT5G
- SZMM5Z2V4T5G
- SZMM5Z2V7T5G
- SZMM5Z30VT5G
- SZMM5Z33VT5G
- SZMM5Z36VT5G
- SZMM5Z3V0T5G
- SZMM5Z3V3T5G
- SZMM5Z3V6T5G
- SZMM5Z3V9T5G
- SZMM5Z4V3T5G
- SZMM5Z4V7T5G
- SZMM5Z5V1T5G
- SZMM5Z5V6T5G
- SZMM5Z6V2T5G
- SZMM5Z6V8T5G
- SZMM5Z7V5T5G
- SZMM5Z8V2T5G
- SZMM5Z9V1T5G
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.