Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOD523

BZX58550-Q series

Low-current voltage regulator diodes

Low-current voltage regulator diodes in an SOD523 (SC-79) ultra small and flat lead Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Total power dissipation: ≤ 300 mW

  • Two tolerance series: ± 2 % and approximately ± 5 %

  • Working voltage range: nominal 1.8 V to 51 V

  • Specified at a low test current (50 μA), ideal for low bias and portable battery-powered applications

  • BZX58550-B11-Q to -C51-Q: Intentional minor rise of leakage current for optimized fast switching and noise reduction [AN90031]

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Low-current general regulation functions

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [max] (V) IF [max] (mA) VZ [min] (V) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration
BZX58550-B10-Q SOD523 SC-79 1.2 x 0.8 x 0.6 10 0.05 0.02 10.2 200 9.8 270 40 150 single
BZX58550-B11-Q SOD523 SC-79 1.2 x 0.8 x 0.6 11 0.05 0.02 11.2 200 10.8 270 40 150 single Y
BZX58550-B12-Q SOD523 SC-79 1.2 x 0.8 x 0.6 12 0.05 0.02 12.2 200 11.8 270 40 150 single
BZX58550-B13-Q SOD523 SC-79 1.2 x 0.8 x 0.6 13 0.05 0.02 13.3 200 12.7 270 40 150 single
BZX58550-B15-Q SOD523 SC-79 1.2 x 0.8 x 0.6 15 0.05 0.02 15.3 200 14.7 270 40 150 single
BZX58550-B16-Q SOD523 SC-79 1.2 x 0.8 x 0.6 16 0.05 0.02 16.3 200 15.7 270 40 150 single
BZX58550-B18-Q SOD523 SC-79 1.2 x 0.8 x 0.6 18 0.05 0.02 18.4 200 17.6 270 40 150 single Y
BZX58550-B1V8-Q SOD523 SC-79 1.2 x 0.8 x 0.6 1.8 0.05 0.02 1.84 200 1.76 270 40 150 single Y
BZX58550-B20-Q SOD523 SC-79 1.2 x 0.8 x 0.6 20 0.05 0.02 20.4 200 19.6 270 40 150 single
BZX58550-B22-Q SOD523 SC-79 1.2 x 0.8 x 0.6 22 0.05 0.02 22.4 200 21.6 270 40 150 single Y
BZX58550-B24-Q SOD523 SC-79 1.2 x 0.8 x 0.6 24 0.05 0.02 24.5 200 23.5 270 40 150 single
BZX58550-B27-Q SOD523 SC-79 1.2 x 0.8 x 0.6 27 0.05 0.02 27.5 200 26.5 270 40 150 single
BZX58550-B2V0-Q SOD523 SC-79 1.2 x 0.8 x 0.6 2 0.05 0.02 2.04 200 1.96 270 40 150 single
BZX58550-B2V2-Q SOD523 SC-79 1.2 x 0.8 x 0.6 2.2 0.05 0.02 2.25 200 2.15 270 40 150 single
BZX58550-B2V4-Q SOD523 SC-79 1.2 x 0.8 x 0.6 2.4 0.05 0.02 2.45 200 2.35 270 40 150 single Y
BZX58550-B2V7-Q SOD523 SC-79 1.2 x 0.8 x 0.6 2.7 0.05 0.02 2.75 200 2.65 270 40 150 single
BZX58550-B30-Q SOD523 SC-79 1.2 x 0.8 x 0.6 30 0.05 0.02 30.6 200 29.4 270 40 150 single
BZX58550-B33-Q SOD523 SC-79 1.2 x 0.8 x 0.6 33 0.05 0.02 33.7 200 32.3 270 40 150 single
BZX58550-B36-Q SOD523 SC-79 1.2 x 0.8 x 0.6 36 0.05 0.02 36.7 200 35.3 270 40 150 single Y
BZX58550-B39-Q SOD523 SC-79 1.2 x 0.8 x 0.6 39 0.05 0.02 39.8 200 38.2 270 40 150 single
BZX58550-B3V0-Q SOD523 SC-79 1.2 x 0.8 x 0.6 3 0.05 0.02 3.06 200 2.94 270 40 150 single Y
BZX58550-B3V3-Q SOD523 SC-79 1.2 x 0.8 x 0.6 3.3 0.05 0.02 3.37 200 3.23 270 40 150 single
BZX58550-B3V6-Q SOD523 SC-79 1.2 x 0.8 x 0.6 3.6 0.05 0.02 3.67 200 3.53 270 40 150 single
BZX58550-B3V9-Q SOD523 SC-79 1.2 x 0.8 x 0.6 3.9 0.05 0.02 3.98 200 3.82 270 40 150 single
BZX58550-B43-Q SOD523 SC-79 1.2 x 0.8 x 0.6 43 0.05 0.02 43.9 200 42.1 270 40 150 single
BZX58550-B47-Q SOD523 SC-79 1.2 x 0.8 x 0.6 47 0.05 0.02 47.9 200 46.1 270 40 150 single
BZX58550-B4V3-Q SOD523 SC-79 1.2 x 0.8 x 0.6 4.3 0.05 0.02 4.39 200 4.21 270 40 150 single
BZX58550-B4V7-Q SOD523 SC-79 1.2 x 0.8 x 0.6 4.7 0.05 0.02 4.79 200 4.61 270 40 150 single Y
BZX58550-B51-Q SOD523 SC-79 1.2 x 0.8 x 0.6 51 0.05 0.02 52 200 50 270 40 150 single
BZX58550-B5V1-Q SOD523 SC-79 1.2 x 0.8 x 0.6 5.1 0.05 0.02 5.2 200 5 270 40 150 single
BZX58550-B5V6-Q SOD523 SC-79 1.2 x 0.8 x 0.6 5.6 0.05 0.02 5.71 200 5.49 270 40 150 single
BZX58550-B6V2-Q SOD523 SC-79 1.2 x 0.8 x 0.6 6.2 0.05 0.02 6.32 200 6.08 270 40 150 single Y
BZX58550-B6V8-Q SOD523 SC-79 1.2 x 0.8 x 0.6 6.8 0.05 0.02 6.94 200 6.66 270 40 150 single
BZX58550-B7V5-Q SOD523 SC-79 1.2 x 0.8 x 0.6 7.5 0.05 0.02 7.65 200 7.35 270 40 150 single
BZX58550-B8V2-Q SOD523 SC-79 1.2 x 0.8 x 0.6 8.2 0.05 0.02 8.36 200 8.04 270 40 150 single
BZX58550-B9V1-Q SOD523 SC-79 1.2 x 0.8 x 0.6 9.1 0.05 0.02 9.28 200 8.92 270 40 150 single
BZX58550-C10-Q SOD523 SC-79 1.2 x 0.8 x 0.6 10 0.05 appr. 5% 10.5 200 9.5 300 40 150 single Y
BZX58550-C11-Q SOD523 SC-79 1.2 x 0.8 x 0.6 11 0.05 appr. 5% 11.55 200 10.45 300 40 150 single Y
BZX58550-C12-Q SOD523 SC-79 1.2 x 0.8 x 0.6 12 0.05 appr. 5% 12.6 200 11.4 300 40 150 single Y
BZX58550-C13-Q SOD523 SC-79 1.2 x 0.8 x 0.6 13 0.05 appr. 5% 13.65 200 12.35 300 40 150 single Y
BZX58550-C15-Q SOD523 SC-79 1.2 x 0.8 x 0.6 15 0.05 appr. 5% 15.75 200 14.25 300 40 150 single Y
BZX58550-C16-Q SOD523 SC-79 1.2 x 0.8 x 0.6 16 0.05 appr. 5% 16.8 200 15.2 300 40 150 single Y
BZX58550-C18-Q SOD523 SC-79 1.2 x 0.8 x 0.6 18 0.05 appr. 5% 18.9 200 17.1 300 40 150 single Y
BZX58550-C1V8-Q SOD523 SC-79 1.2 x 0.8 x 0.6 1.8 0.05 appr. 5% 1.89 200 1.71 300 40 150 single Y
BZX58550-C20-Q SOD523 SC-79 1.2 x 0.8 x 0.6 20 0.05 appr. 5% 21 200 19 300 40 150 single Y
BZX58550-C22-Q SOD523 SC-79 1.2 x 0.8 x 0.6 22 0.05 appr. 5% 23.1 200 20.9 300 40 150 single Y
BZX58550-C24-Q SOD523 SC-79 1.2 x 0.8 x 0.6 24 0.05 appr. 5% 25.2 200 22.8 300 40 150 single Y
BZX58550-C27-Q SOD523 SC-79 1.2 x 0.8 x 0.6 27 0.05 appr. 5% 28.35 200 25.65 300 40 150 single Y
BZX58550-C2V0-Q SOD523 SC-79 1.2 x 0.8 x 0.6 2 0.05 appr. 5% 2.12 200 1.88 300 40 150 single Y
BZX58550-C2V2-Q SOD523 SC-79 1.2 x 0.8 x 0.6 2.2 0.05 appr. 5% 2.31 200 2.09 300 40 150 single Y
BZX58550-C2V4-Q SOD523 SC-79 1.2 x 0.8 x 0.6 2.4 0.05 appr. 5% 2.52 200 2.28 300 40 150 single Y
BZX58550-C2V7-Q SOD523 SC-79 1.2 x 0.8 x 0.6 2.7 0.05 appr. 5% 2.835 200 2.565 300 40 150 single Y
BZX58550-C30-Q SOD523 SC-79 1.2 x 0.8 x 0.6 30 0.05 appr. 5% 31.5 200 28.5 300 40 150 single Y
BZX58550-C33-Q SOD523 SC-79 1.2 x 0.8 x 0.6 33 0.05 appr. 5% 34.65 200 31.35 300 40 150 single Y
BZX58550-C36-Q SOD523 SC-79 1.2 x 0.8 x 0.6 36 0.05 appr. 5% 37.8 200 34.2 300 40 150 single Y
BZX58550-C39-Q SOD523 SC-79 1.2 x 0.8 x 0.6 39 0.05 appr. 5% 41.95 200 37.05 300 40 150 single Y
BZX58550-C3V0-Q SOD523 SC-79 1.2 x 0.8 x 0.6 3 0.05 appr. 5% 3.15 200 2.85 300 40 150 single Y
BZX58550-C3V3-Q SOD523 SC-79 1.2 x 0.8 x 0.6 3.3 0.05 appr. 5% 3.47 200 3.13 300 40 150 single Y
BZX58550-C3V6-Q SOD523 SC-79 1.2 x 0.8 x 0.6 3.6 0.05 appr. 5% 3.78 200 3.42 300 40 150 single Y
BZX58550-C3V9-Q SOD523 SC-79 1.2 x 0.8 x 0.6 3.9 0.05 appr. 5% 4.1 200 3.7 300 40 150 single Y
BZX58550-C43-Q SOD523 SC-79 1.2 x 0.8 x 0.6 43 0.05 appr. 5% 45.15 200 40.85 300 40 150 single Y
BZX58550-C47-Q SOD523 SC-79 1.2 x 0.8 x 0.6 47 0.05 appr. 5% 50 200 44 300 40 150 single Y
BZX58550-C4V3-Q SOD523 SC-79 1.2 x 0.8 x 0.6 4.3 0.05 appr. 5% 4.52 200 4.09 300 40 150 single Y
BZX58550-C4V7-Q SOD523 SC-79 1.2 x 0.8 x 0.6 4.7 0.05 appr. 5% 4.94 200 4.47 300 40 150 single Y
BZX58550-C51-Q SOD523 SC-79 1.2 x 0.8 x 0.6 51 0.05 appr. 5% 54 200 48 300 40 150 single Y
BZX58550-C5V1-Q SOD523 SC-79 1.2 x 0.8 x 0.6 5.1 0.05 appr. 5% 5.36 200 4.85 300 40 150 single Y
BZX58550-C5V6-Q SOD523 SC-79 1.2 x 0.8 x 0.6 5.6 0.05 appr. 5% 5.88 200 5.32 300 40 150 single Y
BZX58550-C6V2-Q SOD523 SC-79 1.2 x 0.8 x 0.6 6.2 0.05 appr. 5% 6.51 200 5.89 300 40 150 single Y
BZX58550-C6V8-Q SOD523 SC-79 1.2 x 0.8 x 0.6 6.8 0.05 appr. 5% 7.14 200 6.46 300 40 150 single Y
BZX58550-C7V5-Q SOD523 SC-79 1.2 x 0.8 x 0.6 7.5 0.05 appr. 5% 7.88 200 7.13 300 40 150 single Y
BZX58550-C8V2-Q SOD523 SC-79 1.2 x 0.8 x 0.6 8.2 0.05 appr. 5% 8.61 200 7.79 300 40 150 single Y
BZX58550-C9V1-Q SOD523 SC-79 1.2 x 0.8 x 0.6 9.1 0.05 appr. 5% 9.56 200 8.65 300 40 150 single Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZX58550-B10-Q BZX58550‑B10‑QX
(934666386115)
Active 5T SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B11-Q BZX58550‑B11‑QX
(934666387115)
Active 5U SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B12-Q BZX58550‑B12‑QX
(934666388115)
Active 5X SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B13-Q BZX58550‑B13‑QX
(934666389115)
Active 5Y SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B15-Q BZX58550‑B15‑QX
(934666390115)
Active 5Z SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B16-Q BZX58550‑B16‑QX
(934666391115)
Active 6C SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B18-Q BZX58550‑B18‑QX
(934666392115)
Active 6E SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B1V8-Q BZX58550‑B1V8‑QX
(934666368115)
Active 4H SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B20-Q BZX58550‑B20‑QX
(934666393115)
Active 6F SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B22-Q BZX58550‑B22‑QX
(934666394115)
Active 6H SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B24-Q BZX58550‑B24‑QX
(934666395115)
Active 6K SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B27-Q BZX58550‑B27‑QX
(934666396115)
Active 6L SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B2V0-Q BZX58550‑B2V0‑QX
(934666369115)
Active 4K SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B2V2-Q BZX58550‑B2V2‑QX
(934666370115)
Active 4L SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B2V4-Q BZX58550‑B2V4‑QX
(934666371115)
Active 4N SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B2V7-Q BZX58550‑B2V7‑QX
(934666372115)
Active 4S SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B30-Q BZX58550‑B30‑QX
(934666397115)
Active 6N SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B33-Q BZX58550‑B33‑QX
(934666398115)
Active 6S SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B36-Q BZX58550‑B36‑QX
(934666399115)
Active 6T SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B39-Q BZX58550‑B39‑QX
(934666400115)
Active 6U SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B3V0-Q BZX58550‑B3V0‑QX
(934666373115)
Active 4T SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B3V3-Q BZX58550‑B3V3‑QX
(934666374115)
Active 4U SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B3V6-Q BZX58550‑B3V6‑QX
(934666375115)
Active 4X SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B3V9-Q BZX58550‑B3V9‑QX
(934666376115)
Active 4Y SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B43-Q BZX58550‑B43‑QX
(934666401115)
Active 6X SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B47-Q BZX58550‑B47‑QX
(934666402115)
Active 6Y SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B4V3-Q BZX58550‑B4V3‑QX
(934666377115)
Active 4Z SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B4V7-Q BZX58550‑B4V7‑QX
(934666378115)
Active 5C SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B51-Q BZX58550‑B51‑QX
(934666403115)
Active 6Z SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B5V1-Q BZX58550‑B5V1‑QX
(934666379115)
Active 5E SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B5V6-Q BZX58550‑B5V6‑QX
(934666380115)
Active 5F SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B6V2-Q BZX58550‑B6V2‑QX
(934666381115)
Active 5H SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B6V8-Q BZX58550‑B6V8‑QX
(934666382115)
Active 5K SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B7V5-Q BZX58550‑B7V5‑QX
(934666383115)
Active 5L SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B8V2-Q BZX58550‑B8V2‑QX
(934666384115)
Active 5N SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B9V1-Q BZX58550‑B9V1‑QX
(934666385115)
Active 5S SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C10-Q BZX58550‑C10‑QX
(934663445115)
Active 2L SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C11-Q BZX58550‑C11‑QX
(934663446115)
Active 2N SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C12-Q BZX58550‑C12‑QX
(934663447115)
Active 2S SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C13-Q BZX58550‑C13‑QX
(934663448115)
Active 2T SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C15-Q BZX58550‑C15‑QX
(934663449115)
Active 2U SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C16-Q BZX58550‑C16‑QX
(934663450115)
Active 2X SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C18-Q BZX58550‑C18‑QX
(934663451115)
Active 2Y SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C1V8-Q BZX58550‑C1V8‑QX
(934663427115)
Active 1C SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C20-Q BZX58550‑C20‑QX
(934663452115)
Active 3C SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C22-Q BZX58550‑C22‑QX
(934663454115)
Active 3E SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C24-Q BZX58550‑C24‑QX
(934663455115)
Active 3F SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C27-Q BZX58550‑C27‑QX
(934663456115)
Active 3H SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C2V0-Q BZX58550‑C2V0‑QX
(934663428115)
Active 1E SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C2V2-Q BZX58550‑C2V2‑QX
(934663429115)
Active 1F SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C2V4-Q BZX58550‑C2V4‑QX
(934663430115)
Active 1H SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C2V7-Q BZX58550‑C2V7‑QX
(934663431115)
Active 1K SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C30-Q BZX58550‑C30‑QX
(934663458115)
Active 3K SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C33-Q BZX58550‑C33‑QX
(934663459115)
Active 3L SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C36-Q BZX58550‑C36‑QX
(934663460115)
Active 3N SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C39-Q BZX58550‑C39‑QX
(934663461115)
Active 3S SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C3V0-Q BZX58550‑C3V0‑QX
(934663432115)
Active 1L SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C3V3-Q BZX58550‑C3V3‑QX
(934663433115)
Active 1N SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C3V6-Q BZX58550‑C3V6‑QX
(934663434115)
Active 1S SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C3V9-Q BZX58550‑C3V9‑QX
(934663435115)
Active 1T SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C43-Q BZX58550‑C43‑QX
(934663462115)
Active 3T SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C47-Q BZX58550‑C47‑QX
(934663463115)
Active 3U SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C4V3-Q BZX58550‑C4V3‑QX
(934663436115)
Active 1U SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C4V7-Q BZX58550‑C4V7‑QX
(934663437115)
Active 1X SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C51-Q BZX58550‑C51‑QX
(934663464115)
Active 3X SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C5V1-Q BZX58550‑C5V1‑QX
(934663438115)
Active 1Y SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C5V6-Q BZX58550‑C5V6‑QX
(934663439115)
Active 1Z SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C6V2-Q BZX58550‑C6V2‑QX
(934663440115)
Active 2C SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C6V8-Q BZX58550‑C6V8‑QX
(934663441115)
Active 2E SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C7V5-Q BZX58550‑C7V5‑QX
(934663442115)
Active 2F SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C8V2-Q BZX58550‑C8V2‑QX
(934663443115)
Active 2H SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C9V1-Q BZX58550‑C9V1‑QX
(934663444115)
Active 2K SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BZX58550-B10-Q BZX58550‑B10‑QX BZX58550-B10-Q rohs rhf rhf
BZX58550-B11-Q BZX58550‑B11‑QX BZX58550-B11-Q rohs rhf rhf
BZX58550-B12-Q BZX58550‑B12‑QX BZX58550-B12-Q rohs rhf rhf
BZX58550-B13-Q BZX58550‑B13‑QX BZX58550-B13-Q rohs rhf rhf
BZX58550-B15-Q BZX58550‑B15‑QX BZX58550-B15-Q rohs rhf rhf
BZX58550-B16-Q BZX58550‑B16‑QX BZX58550-B16-Q rohs rhf rhf
BZX58550-B18-Q BZX58550‑B18‑QX BZX58550-B18-Q rohs rhf rhf
BZX58550-B1V8-Q BZX58550‑B1V8‑QX BZX58550-B1V8-Q rohs rhf rhf
BZX58550-B20-Q BZX58550‑B20‑QX BZX58550-B20-Q rohs rhf rhf
BZX58550-B22-Q BZX58550‑B22‑QX BZX58550-B22-Q rohs rhf rhf
BZX58550-B24-Q BZX58550‑B24‑QX BZX58550-B24-Q rohs rhf rhf
BZX58550-B27-Q BZX58550‑B27‑QX BZX58550-B27-Q rohs rhf rhf
BZX58550-B2V0-Q BZX58550‑B2V0‑QX BZX58550-B2V0-Q rohs rhf rhf
BZX58550-B2V2-Q BZX58550‑B2V2‑QX BZX58550-B2V2-Q rohs rhf rhf
BZX58550-B2V4-Q BZX58550‑B2V4‑QX BZX58550-B2V4-Q rohs rhf rhf
BZX58550-B2V7-Q BZX58550‑B2V7‑QX BZX58550-B2V7-Q rohs rhf rhf
BZX58550-B30-Q BZX58550‑B30‑QX BZX58550-B30-Q rohs rhf rhf
BZX58550-B33-Q BZX58550‑B33‑QX BZX58550-B33-Q rohs rhf rhf
BZX58550-B36-Q BZX58550‑B36‑QX BZX58550-B36-Q rohs rhf rhf
BZX58550-B39-Q BZX58550‑B39‑QX BZX58550-B39-Q rohs rhf rhf
BZX58550-B3V0-Q BZX58550‑B3V0‑QX BZX58550-B3V0-Q rohs rhf rhf
BZX58550-B3V3-Q BZX58550‑B3V3‑QX BZX58550-B3V3-Q rohs rhf rhf
BZX58550-B3V6-Q BZX58550‑B3V6‑QX BZX58550-B3V6-Q rohs rhf rhf
BZX58550-B3V9-Q BZX58550‑B3V9‑QX BZX58550-B3V9-Q rohs rhf rhf
BZX58550-B43-Q BZX58550‑B43‑QX BZX58550-B43-Q rohs rhf rhf
BZX58550-B47-Q BZX58550‑B47‑QX BZX58550-B47-Q rohs rhf rhf
BZX58550-B4V3-Q BZX58550‑B4V3‑QX BZX58550-B4V3-Q rohs rhf rhf
BZX58550-B4V7-Q BZX58550‑B4V7‑QX BZX58550-B4V7-Q rohs rhf rhf
BZX58550-B51-Q BZX58550‑B51‑QX BZX58550-B51-Q rohs rhf rhf
BZX58550-B5V1-Q BZX58550‑B5V1‑QX BZX58550-B5V1-Q rohs rhf rhf
BZX58550-B5V6-Q BZX58550‑B5V6‑QX BZX58550-B5V6-Q rohs rhf rhf
BZX58550-B6V2-Q BZX58550‑B6V2‑QX BZX58550-B6V2-Q rohs rhf rhf
BZX58550-B6V8-Q BZX58550‑B6V8‑QX BZX58550-B6V8-Q rohs rhf rhf
BZX58550-B7V5-Q BZX58550‑B7V5‑QX BZX58550-B7V5-Q rohs rhf rhf
BZX58550-B8V2-Q BZX58550‑B8V2‑QX BZX58550-B8V2-Q rohs rhf rhf
BZX58550-B9V1-Q BZX58550‑B9V1‑QX BZX58550-B9V1-Q rohs rhf rhf
BZX58550-C10-Q BZX58550‑C10‑QX BZX58550-C10-Q rohs rhf rhf
BZX58550-C11-Q BZX58550‑C11‑QX BZX58550-C11-Q rohs rhf rhf
BZX58550-C12-Q BZX58550‑C12‑QX BZX58550-C12-Q rohs rhf rhf
BZX58550-C13-Q BZX58550‑C13‑QX BZX58550-C13-Q rohs rhf rhf
BZX58550-C15-Q BZX58550‑C15‑QX BZX58550-C15-Q rohs rhf rhf
BZX58550-C16-Q BZX58550‑C16‑QX BZX58550-C16-Q rohs rhf rhf
BZX58550-C18-Q BZX58550‑C18‑QX BZX58550-C18-Q rohs rhf rhf
BZX58550-C1V8-Q BZX58550‑C1V8‑QX BZX58550-C1V8-Q rohs rhf rhf
BZX58550-C20-Q BZX58550‑C20‑QX BZX58550-C20-Q rohs rhf rhf
BZX58550-C22-Q BZX58550‑C22‑QX BZX58550-C22-Q rohs rhf rhf
BZX58550-C24-Q BZX58550‑C24‑QX BZX58550-C24-Q rohs rhf rhf
BZX58550-C27-Q BZX58550‑C27‑QX BZX58550-C27-Q rohs rhf rhf
BZX58550-C2V0-Q BZX58550‑C2V0‑QX BZX58550-C2V0-Q rohs rhf rhf
BZX58550-C2V2-Q BZX58550‑C2V2‑QX BZX58550-C2V2-Q rohs rhf rhf
BZX58550-C2V4-Q BZX58550‑C2V4‑QX BZX58550-C2V4-Q rohs rhf rhf
BZX58550-C2V7-Q BZX58550‑C2V7‑QX BZX58550-C2V7-Q rohs rhf rhf
BZX58550-C30-Q BZX58550‑C30‑QX BZX58550-C30-Q rohs rhf rhf
BZX58550-C33-Q BZX58550‑C33‑QX BZX58550-C33-Q rohs rhf rhf
BZX58550-C36-Q BZX58550‑C36‑QX BZX58550-C36-Q rohs rhf rhf
BZX58550-C39-Q BZX58550‑C39‑QX BZX58550-C39-Q rohs rhf rhf
BZX58550-C3V0-Q BZX58550‑C3V0‑QX BZX58550-C3V0-Q rohs rhf rhf
BZX58550-C3V3-Q BZX58550‑C3V3‑QX BZX58550-C3V3-Q rohs rhf rhf
BZX58550-C3V6-Q BZX58550‑C3V6‑QX BZX58550-C3V6-Q rohs rhf rhf
BZX58550-C3V9-Q BZX58550‑C3V9‑QX BZX58550-C3V9-Q rohs rhf rhf
BZX58550-C43-Q BZX58550‑C43‑QX BZX58550-C43-Q rohs rhf rhf
BZX58550-C47-Q BZX58550‑C47‑QX BZX58550-C47-Q rohs rhf rhf
BZX58550-C4V3-Q BZX58550‑C4V3‑QX BZX58550-C4V3-Q rohs rhf rhf
BZX58550-C4V7-Q BZX58550‑C4V7‑QX BZX58550-C4V7-Q rohs rhf rhf
BZX58550-C51-Q BZX58550‑C51‑QX BZX58550-C51-Q rohs rhf rhf
BZX58550-C5V1-Q BZX58550‑C5V1‑QX BZX58550-C5V1-Q rohs rhf rhf
BZX58550-C5V6-Q BZX58550‑C5V6‑QX BZX58550-C5V6-Q rohs rhf rhf
BZX58550-C6V2-Q BZX58550‑C6V2‑QX BZX58550-C6V2-Q rohs rhf rhf
BZX58550-C6V8-Q BZX58550‑C6V8‑QX BZX58550-C6V8-Q rohs rhf rhf
BZX58550-C7V5-Q BZX58550‑C7V5‑QX BZX58550-C7V5-Q rohs rhf rhf
BZX58550-C8V2-Q BZX58550‑C8V2‑QX BZX58550-C8V2-Q rohs rhf rhf
BZX58550-C9V1-Q BZX58550‑C9V1‑QX BZX58550-C9V1-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (8)

File name Title Type Date
BZX58550-Q_SER Low-current voltage regulator diodes Data sheet 2024-07-26
AN90063 Questions about package outline drawings Application note 2025-10-22
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD523 3D model for products with SOD523 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD523_mk plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body Marcom graphics 2017-01-28
SOD523 plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body Package information 2022-05-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD523 3D model for products with SOD523 package Design support 2019-01-22