BZX38450-Q series
Low-current voltage regulator diodes
Low-current voltage regulator diodes in a small SOD323 (SC-76) Surface-Mounted Device (SMD) plastic package.
Features and benefits
Total power dissipation: ≤ 300 mW
Two tolerance series: ± 2 % and approximately ± 5 %
Working voltage range: nominal 1.8 V to 51 V
Specified at a low test current (50 μA), ideal for low bias and portable battery-powered applications
BZX38450-B11-Q to -C51-Q: Intentional minor rise of leakage current for optimized fast switching and noise reduction [AN90031]
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
Low-current general regulation functions
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BZX38450-B10-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 10 | 0.05 | 0.02 | 10.2 | 250 | 9.8 | 300 | 40 | 150 | single | |
| BZX38450-B11-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 11 | 0.05 | 0.02 | 11.2 | 250 | 10.8 | 300 | 40 | 150 | single | |
| BZX38450-B12-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 12 | 0.05 | 0.02 | 12.2 | 250 | 11.8 | 300 | 40 | 150 | single | |
| BZX38450-B13-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 13 | 0.05 | 0.02 | 13.3 | 250 | 12.7 | 300 | 40 | 150 | single | Y |
| BZX38450-B15-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 15 | 0.05 | 0.02 | 15.3 | 250 | 14.7 | 300 | 40 | 150 | single | |
| BZX38450-B16-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 16 | 0.05 | 0.02 | 16.3 | 250 | 15.7 | 300 | 40 | 150 | single | |
| BZX38450-B18-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 18 | 0.05 | 0.02 | 18.4 | 250 | 17.6 | 300 | 40 | 150 | single | |
| BZX38450-B1V8-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 1.8 | 0.05 | 0.02 | 1.84 | 250 | 1.76 | 300 | 40 | 150 | single | Y |
| BZX38450-B20-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 20 | 0.05 | 0.02 | 20.4 | 250 | 19.6 | 300 | 40 | 150 | single | |
| BZX38450-B22-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 22 | 0.05 | 0.02 | 22.4 | 250 | 21.6 | 300 | 40 | 150 | single | Y |
| BZX38450-B24-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 24 | 0.05 | 0.02 | 24.5 | 250 | 23.5 | 300 | 40 | 150 | single | |
| BZX38450-B27-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 27 | 0.05 | 0.02 | 27.5 | 250 | 26.5 | 300 | 40 | 150 | single | |
| BZX38450-B2V0-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2 | 0.05 | 0.02 | 2.04 | 250 | 1.96 | 300 | 40 | 150 | single | Y |
| BZX38450-B2V2-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.2 | 0.05 | 0.02 | 2.25 | 250 | 2.15 | 300 | 40 | 150 | single | |
| BZX38450-B2V4-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.4 | 0.05 | 0.02 | 2.45 | 250 | 2.35 | 300 | 40 | 150 | single | |
| BZX38450-B2V7-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.7 | 0.05 | 0.02 | 2.75 | 250 | 2.65 | 300 | 40 | 150 | single | |
| BZX38450-B33-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 33 | 0.05 | 0.02 | 33.7 | 250 | 32.3 | 300 | 40 | 150 | single | |
| BZX38450-B36-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 36 | 0.05 | 0.02 | 36.7 | 250 | 35.3 | 300 | 40 | 150 | single | |
| BZX38450-B39-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 39 | 0.05 | 0.02 | 39.8 | 250 | 38.2 | 300 | 40 | 150 | single | |
| BZX38450-B3V0-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3 | 0.05 | 0.02 | 3.06 | 250 | 2.94 | 300 | 40 | 150 | single | |
| BZX38450-B3V3-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.3 | 0.05 | 0.02 | 3.37 | 250 | 3.23 | 300 | 40 | 150 | single | |
| BZX38450-B3V6-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.6 | 0.05 | 0.02 | 3.67 | 250 | 3.53 | 300 | 40 | 150 | single | |
| BZX38450-B3V9-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.9 | 0.05 | 0.02 | 3.98 | 250 | 3.82 | 300 | 40 | 150 | single | |
| BZX38450-B43-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 43 | 0.05 | 0.02 | 43.9 | 250 | 42.1 | 300 | 40 | 150 | single | Y |
| BZX38450-B47-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 51 | 0.05 | 0.02 | 47.9 | 250 | 46.1 | 300 | 40 | 150 | single | |
| BZX38450-B4V3-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.3 | 0.05 | 0.02 | 4.39 | 250 | 4.21 | 300 | 40 | 150 | single | |
| BZX38450-B4V7-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.7 | 0.05 | 0.02 | 4.79 | 250 | 4.61 | 300 | 40 | 150 | single | |
| BZX38450-B51-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 51 | 0.05 | 0.02 | 52 | 250 | 50 | 300 | 40 | 150 | single | |
| BZX38450-B5V1-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.1 | 0.05 | 0.02 | 5.2 | 250 | 5 | 300 | 40 | 150 | single | |
| BZX38450-B5V6-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.6 | 0.05 | 0.02 | 5.71 | 250 | 5.49 | 300 | 40 | 150 | single | |
| BZX38450-B6V2-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.2 | 0.05 | 0.02 | 6.32 | 250 | 6.08 | 300 | 40 | 150 | single | |
| BZX38450-B6V8-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.8 | 0.05 | 0.02 | 6.94 | 250 | 6.66 | 300 | 40 | 150 | single | |
| BZX38450-B7V5-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 7.5 | 0.05 | 0.02 | 7.65 | 250 | 7.35 | 300 | 40 | 150 | single | |
| BZX38450-B8V2-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 8.2 | 0.05 | 0.02 | 8.36 | 250 | 8.04 | 300 | 40 | 150 | single | |
| BZX38450-B9V1-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 9.1 | 0.05 | 0.02 | 9.28 | 250 | 8.92 | 300 | 40 | 150 | single | |
| BZX38450-C10-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 10 | 0.05 | appr. 5% | 10.5 | 250 | 9.5 | 300 | 40 | 150 | single | Y |
| BZX38450-C11-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 11 | 0.05 | appr. 5% | 11.55 | 250 | 10.45 | 300 | 40 | 150 | single | Y |
| BZX38450-C12-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 12 | 0.05 | appr. 5% | 12.6 | 250 | 11.4 | 300 | 40 | 150 | single | Y |
| BZX38450-C13-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 13 | 0.05 | appr. 5% | 13.65 | 250 | 12.35 | 300 | 40 | 150 | single | Y |
| BZX38450-C15-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 15 | 0.05 | appr. 5% | 15.75 | 250 | 14.25 | 300 | 40 | 150 | single | Y |
| BZX38450-C16-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 16 | 0.05 | appr. 5% | 16.8 | 250 | 15.2 | 300 | 40 | 150 | single | Y |
| BZX38450-C18-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 18 | 0.05 | appr. 5% | 18.9 | 250 | 17.1 | 300 | 40 | 150 | single | Y |
| BZX38450-C1V8-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 1.8 | 0.05 | appr. 5% | 1.89 | 250 | 1.71 | 300 | 40 | 150 | single | Y |
| BZX38450-C20-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 20 | 0.05 | appr. 5% | 21 | 250 | 19 | 300 | 40 | 150 | single | Y |
| BZX38450-C22-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 22 | 0.05 | appr. 5% | 23.1 | 250 | 20.9 | 300 | 40 | 150 | single | Y |
| BZX38450-C24-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 24 | 0.05 | appr. 5% | 25.2 | 250 | 22.8 | 300 | 40 | 150 | single | Y |
| BZX38450-C27-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 27 | 0.05 | appr. 5% | 28.35 | 250 | 25.65 | 300 | 40 | 150 | single | Y |
| BZX38450-C2V0-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2 | 0.05 | appr. 5% | 2.12 | 250 | 1.88 | 300 | 40 | 150 | single | Y |
| BZX38450-C2V2-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.2 | 0.05 | appr. 5% | 2.31 | 250 | 2.09 | 300 | 40 | 150 | single | Y |
| BZX38450-C2V4-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.4 | 0.05 | appr. 5% | 2.52 | 250 | 2.28 | 300 | 40 | 150 | single | Y |
| BZX38450-C2V7-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.7 | 0.05 | appr. 5% | 2.835 | 250 | 2.565 | 300 | 40 | 150 | single | Y |
| BZX38450-C30-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 30 | 0.05 | appr. 5% | 31.5 | 250 | 28.5 | 300 | 40 | 150 | single | Y |
| BZX38450-C36-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 36 | 0.05 | appr. 5% | 37.8 | 250 | 34.2 | 300 | 40 | 150 | single | Y |
| BZX38450-C39-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 39 | 0.05 | appr. 5% | 41.95 | 250 | 37.05 | 300 | 40 | 150 | single | Y |
| BZX38450-C3V0-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3 | 0.05 | appr. 5% | 3.15 | 250 | 2.85 | 300 | 40 | 150 | single | Y |
| BZX38450-C3V3-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.3 | 0.05 | appr. 5% | 3.47 | 250 | 3.13 | 300 | 40 | 150 | single | Y |
| BZX38450-C3V6-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.6 | 0.05 | appr. 5% | 3.78 | 250 | 3.42 | 300 | 40 | 150 | single | Y |
| BZX38450-C3V9-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.9 | 0.05 | appr. 5% | 4.1 | 250 | 3.7 | 300 | 40 | 150 | single | Y |
| BZX38450-C43-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 43 | 0.05 | appr. 5% | 45.15 | 250 | 40.85 | 300 | 40 | 150 | single | Y |
| BZX38450-C47-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 47 | 0.05 | appr. 5% | 50 | 250 | 44 | 300 | 40 | 150 | single | Y |
| BZX38450-C4V3-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.3 | 0.05 | appr. 5% | 4.52 | 250 | 4.09 | 300 | 40 | 150 | single | Y |
| BZX38450-C4V7-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.7 | 0.05 | appr. 5% | 4.94 | 250 | 4.47 | 300 | 40 | 150 | single | Y |
| BZX38450-C51-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 51 | 0.05 | appr. 5% | 54 | 250 | 48 | 300 | 40 | 150 | single | Y |
| BZX38450-C5V1-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.1 | 0.05 | appr. 5% | 5.36 | 250 | 4.85 | 300 | 40 | 150 | single | Y |
| BZX38450-C5V6-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.6 | 0.05 | appr. 5% | 5.88 | 250 | 5.32 | 300 | 40 | 150 | single | Y |
| BZX38450-C6V2-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.2 | 0.05 | appr. 5% | 6.51 | 250 | 5.89 | 300 | 40 | 150 | single | Y |
| BZX38450-C6V8-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.8 | 0.05 | appr. 5% | 7.14 | 250 | 6.46 | 300 | 40 | 150 | single | Y |
| BZX38450-C7V5-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 7.5 | 0.05 | appr. 5% | 7.88 | 250 | 7.13 | 300 | 40 | 150 | single | Y |
| BZX38450-C8V2-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 8.2 | 0.05 | appr. 5% | 8.61 | 250 | 7.79 | 300 | 40 | 150 | single | Y |
| BZX38450-C9V1-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 9.1 | 0.05 | appr. 5% | 9.56 | 250 | 8.65 | 300 | 40 | 150 | single | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BZX38450-B10-Q | BZX38450‑B10‑QX (934666489115) |
Active | 9E |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B11-Q | BZX38450‑B11‑QX (934666490115) |
Active | 9F |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B12-Q | BZX38450‑B12‑QX (934666491115) |
Active | 9G |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B13-Q | BZX38450‑B13‑QX (934666492115) |
Active | 9H |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B15-Q | BZX38450‑B15‑QX (934666493115) |
Active | 9J |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B16-Q | BZX38450‑B16‑QX (934666494115) |
Active | 9K |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B18-Q | BZX38450‑B18‑QX (934666495115) |
Active | 9L |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B1V8-Q | BZX38450‑B1V8‑QX (934666471115) |
Active | 8S |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B20-Q | BZX38450‑B20‑QX (934666496115) |
Active | 9M |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B22-Q | BZX38450‑B22‑QX (934666497115) |
Active | 9N |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B24-Q | BZX38450‑B24‑QX (934666498115) |
Active | 9P |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B27-Q | BZX38450‑B27‑QX (934666499115) |
Active | 9R |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B2V0-Q | BZX38450‑B2V0‑QX (934666472115) |
Active | 8T |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B2V2-Q | BZX38450‑B2V2‑QX (934666473115) |
Active | 8U |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B2V4-Q | BZX38450‑B2V4‑QX (934666474115) |
Active | 8V |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B2V7-Q | BZX38450‑B2V7‑QX (934666475115) |
Active | 8W |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B33-Q | BZX38450‑B33‑QX (934666501115) |
Active | 9T |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B36-Q | BZX38450‑B36‑QX (934666502115) |
Active | 9U |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B39-Q | BZX38450‑B39‑QX (934666503115) |
Active | 9V |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B3V0-Q | BZX38450‑B3V0‑QX (934666476115) |
Active | 8X |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B3V3-Q | BZX38450‑B3V3‑QX (934666477115) |
Active | 8Y |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B3V6-Q | BZX38450‑B3V6‑QX (934666478115) |
Active | 8Z |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B3V9-Q | BZX38450‑B3V9‑QX (934666479115) |
Active | 82 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B43-Q | BZX38450‑B43‑QX (934666504115) |
Active | 9W |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B47-Q | BZX38450‑B47‑QX (934666505115) |
Active | 9X |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B4V3-Q | BZX38450‑B4V3‑QX (934666480115) |
Active | 83 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B4V7-Q | BZX38450‑B4V7‑QX (934666481115) |
Active | 84 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B51-Q | BZX38450‑B51‑QX (934666506115) |
Active | 9Y |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B5V1-Q | BZX38450‑B5V1‑QX (934666482115) |
Active | 85 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B5V6-Q | BZX38450‑B5V6‑QX (934666483115) |
Active | 86 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B6V2-Q | BZX38450‑B6V2‑QX (934666484115) |
Active | 87 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B6V8-Q | BZX38450‑B6V8‑QX (934666485115) |
Active | 89 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B7V5-Q | BZX38450‑B7V5‑QX (934666486115) |
Active | 9B |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B8V2-Q | BZX38450‑B8V2‑QX (934666487115) |
Active | 9C |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B9V1-Q | BZX38450‑B9V1‑QX (934666488115) |
Active | 9D |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-C10-Q | BZX38450‑C10‑QF (934663346135) |
Active | 7K |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C10‑QX (934663346115) |
Active | 7K | SOD323_115 | ||||
| BZX38450-C11-Q | BZX38450‑C11‑QF (934663347135) |
Active | 7M |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C11‑QX (934663347115) |
Active | 7M | SOD323_115 | ||||
| BZX38450-C12-Q | BZX38450‑C12‑QF (934663348135) |
Active | 7N |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C12‑QX (934663348115) |
Active | 7N | SOD323_115 | ||||
| BZX38450-C13-Q | BZX38450‑C13‑QF (934663349135) |
Active | 7P |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C13‑QX (934663349115) |
Active | 7P | SOD323_115 | ||||
| BZX38450-C15-Q | BZX38450‑C15‑QX (934663350115) |
Active | 7Q |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C15‑QF (934663350135) |
Active | 7Q | SOD323_135 | ||||
| BZX38450-C16-Q | BZX38450‑C16‑QF (934663351135) |
Active | 7R |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C16‑QX (934663351115) |
Active | 7R | SOD323_115 | ||||
| BZX38450-C18-Q | BZX38450‑C18‑QF (934663352135) |
Active | 7S |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C18‑QX (934663352115) |
Active | 7S | SOD323_115 | ||||
| BZX38450-C1V8-Q | BZX38450‑C1V8‑QX (934663327115) |
Active | 6R |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C1V8‑QF (934663327135) |
Active | 6R | SOD323_135 | ||||
| BZX38450-C20-Q | BZX38450‑C20‑QF (934663353135) |
Active | 7T |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C20‑QX (934663353115) |
Active | 7T | SOD323_115 | ||||
| BZX38450-C22-Q | BZX38450‑C22‑QX (934663354115) |
Active | 7U |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C22‑QF (934663354135) |
Active | 7U | SOD323_135 | ||||
| BZX38450-C24-Q | BZX38450‑C24‑QX (934663361115) |
Active | 7V |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C24‑QF (934663361135) |
Active | 7V | SOD323_135 | ||||
| BZX38450-C27-Q | BZX38450‑C27‑QF (934663362135) |
Active | 7W |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C27‑QX (934663362115) |
Active | 7W | SOD323_115 | ||||
| BZX38450-C2V0-Q | BZX38450‑C2V0‑QX (934663328115) |
Active | 6S |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C2V0‑QF (934663328135) |
Active | 6S | SOD323_135 | ||||
| BZX38450-C2V2-Q | BZX38450‑C2V2‑QX (934663329115) |
Active | 6T |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C2V2‑QF (934663329135) |
Active | 6T | SOD323_135 | ||||
| BZX38450-C2V4-Q | BZX38450‑C2V4‑QX (934663330115) |
Active | 6U |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C2V4‑QF (934663330135) |
Active | 6U | SOD323_135 | ||||
| BZX38450-C2V7-Q | BZX38450‑C2V7‑QX (934663331115) |
Active | 6V |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C2V7‑QF (934663331135) |
Active | 6V | SOD323_135 | ||||
| BZX38450-C30-Q | BZX38450‑C30‑QF (934663363135) |
Active | 7X |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C30‑QX (934663363115) |
Active | 7X | SOD323_115 | ||||
| BZX38450-C36-Q | BZX38450‑C36‑QF (934663365135) |
Active | 7Z |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C36‑QX (934663365115) |
Active | 7Z | SOD323_115 | ||||
| BZX38450-C39-Q | BZX38450‑C39‑QX (934663366115) |
Active | 8A |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C39‑QF (934663366135) |
Active | 8A | SOD323_135 | ||||
| BZX38450-C3V0-Q | BZX38450‑C3V0‑QF (934663332135) |
Active | 6W |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C3V0‑QX (934663332115) |
Active | 6W | SOD323_115 | ||||
| BZX38450-C3V3-Q | BZX38450‑C3V3‑QX (934663333115) |
Active | 6X |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C3V3‑QF (934663333135) |
Active | 6X | SOD323_135 | ||||
| BZX38450-C3V6-Q | BZX38450‑C3V6‑QX (934663334115) |
Active | 6Y |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C3V6‑QF (934663334135) |
Active | 6Y | SOD323_135 | ||||
| BZX38450-C3V9-Q | BZX38450‑C3V9‑QX (934663335115) |
Active | 6Z |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C3V9‑QF (934663335135) |
Active | 6Z | SOD323_135 | ||||
| BZX38450-C43-Q | BZX38450‑C43‑QX (934663367115) |
Active | 8B |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C43‑QF (934663367135) |
Active | 8B | SOD323_135 | ||||
| BZX38450-C47-Q | BZX38450‑C47‑QX (934663368115) |
Active | 8C |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C47‑QF (934663368135) |
Active | 8C | SOD323_135 | ||||
| BZX38450-C4V3-Q | BZX38450‑C4V3‑QX (934663336115) |
Active | 7A |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C4V3‑QF (934663336135) |
Active | 7A | SOD323_135 | ||||
| BZX38450-C4V7-Q | BZX38450‑C4V7‑QF (934663337135) |
Active | 7B |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C4V7‑QX (934663337115) |
Active | 7B | SOD323_115 | ||||
| BZX38450-C51-Q | BZX38450‑C51‑QX (934663373115) |
Active | 8D |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C51‑QF (934663373135) |
Active | 8D | SOD323_135 | ||||
| BZX38450-C5V1-Q | BZX38450‑C5V1‑QF (934663338135) |
Active | 7C |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C5V1‑QX (934663338115) |
Active | 7C | SOD323_115 | ||||
| BZX38450-C5V6-Q | BZX38450‑C5V6‑QF (934663339135) |
Active | 7D |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C5V6‑QX (934663339115) |
Active | 7D | SOD323_115 | ||||
| BZX38450-C6V2-Q | BZX38450‑C6V2‑QX (934663340115) |
Active | 7E |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C6V2‑QF (934663340135) |
Active | 7E | SOD323_135 | ||||
| BZX38450-C6V8-Q | BZX38450‑C6V8‑QF (934663341135) |
Active | 7F |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C6V8‑QX (934663341115) |
Active | 7F | SOD323_115 | ||||
| BZX38450-C7V5-Q | BZX38450‑C7V5‑QX (934663342115) |
Active | 7G |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C7V5‑QF (934663342135) |
Active | 7G | SOD323_135 | ||||
| BZX38450-C8V2-Q | BZX38450‑C8V2‑QF (934663343135) |
Active | 7H |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C8V2‑QX (934663343115) |
Active | 7H | SOD323_115 | ||||
| BZX38450-C9V1-Q | BZX38450‑C9V1‑QF (934663344135) |
Active | 7J |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C9V1‑QX (934663344115) |
Active | 7J | SOD323_115 |
Environmental information
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| BZX38450-Q_SER | Low-current voltage regulator diodes | Data sheet | 2025-10-29 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
| SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOD323_mk | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOD323 | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
Ordering, pricing & availability
- BZX38450-B10-Q
- BZX38450-B11-Q
- BZX38450-B12-Q
- BZX38450-B13-Q
- BZX38450-B15-Q
- BZX38450-B16-Q
- BZX38450-B18-Q
- BZX38450-B1V8-Q
- BZX38450-B20-Q
- BZX38450-B22-Q
- BZX38450-B24-Q
- BZX38450-B27-Q
- BZX38450-B2V0-Q
- BZX38450-B2V2-Q
- BZX38450-B2V4-Q
- BZX38450-B2V7-Q
- BZX38450-B33-Q
- BZX38450-B36-Q
- BZX38450-B39-Q
- BZX38450-B3V0-Q
- BZX38450-B3V3-Q
- BZX38450-B3V6-Q
- BZX38450-B3V9-Q
- BZX38450-B43-Q
- BZX38450-B47-Q
- BZX38450-B4V3-Q
- BZX38450-B4V7-Q
- BZX38450-B51-Q
- BZX38450-B5V1-Q
- BZX38450-B5V6-Q
- BZX38450-B6V2-Q
- BZX38450-B6V8-Q
- BZX38450-B7V5-Q
- BZX38450-B8V2-Q
- BZX38450-B9V1-Q
- BZX38450-C10-Q
- BZX38450-C11-Q
- BZX38450-C12-Q
- BZX38450-C13-Q
- BZX38450-C15-Q
- BZX38450-C16-Q
- BZX38450-C18-Q
- BZX38450-C1V8-Q
- BZX38450-C20-Q
- BZX38450-C22-Q
- BZX38450-C24-Q
- BZX38450-C27-Q
- BZX38450-C2V0-Q
- BZX38450-C2V2-Q
- BZX38450-C2V4-Q
- BZX38450-C2V7-Q
- BZX38450-C30-Q
- BZX38450-C36-Q
- BZX38450-C39-Q
- BZX38450-C3V0-Q
- BZX38450-C3V3-Q
- BZX38450-C3V6-Q
- BZX38450-C3V9-Q
- BZX38450-C43-Q
- BZX38450-C47-Q
- BZX38450-C4V3-Q
- BZX38450-C4V7-Q
- BZX38450-C51-Q
- BZX38450-C5V1-Q
- BZX38450-C5V6-Q
- BZX38450-C6V2-Q
- BZX38450-C6V8-Q
- BZX38450-C7V5-Q
- BZX38450-C8V2-Q
- BZX38450-C9V1-Q
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.