BC846xW series
65 V, 100 mA NPN general-purpose transistors
NPN general-purpose transistors in a very small SOT323 (SC-70) Surface-Mounted Device (SMD) plastic package.
Type number | Package | PNP complement | |
|---|---|---|---|
Nexperia | JEDEC | ||
BC846W | SOT323 | SC-70 | BC856W |
BC846AW | BC856AW | ||
BC846BW | BC856BW | ||
Features and benefits
General-purpose transistors
SMD plastic package
Two different gain selections
Applications
General-purpose switching and amplification
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BC846AW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 200 | 65 | 100 | 110 | 220 | 150 | 100 | N |
| BC846BW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 200 | 65 | 100 | 200 | 450 | 150 | 100 | N |
| BC846W | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 200 | 65 | 100 | 110 | 450 | 150 | 100 | N |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC846AW | BC846AW,115 (934021730115) |
Active | 1A% |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
| BC846AW,135 (934021730135) |
Active | 1A% | SOT323_135 | ||||
| BC846BW | BC846BW,115 (934021740115) |
Active | 1B% |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
| BC846BW,135 (934021740135) |
Active | 1B% | SOT323_135 | ||||
| BC846W | BC846W,115 (934021970115) |
Active | 1D% |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
| BC846W,135 (934021970135) |
Active | 1D% | SOT323_135 |
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| BC846XW_SER | 65 V, 100 mA NPN general-purpose transistors | Data sheet | 2023-03-29 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.