
NPS4001
5.5 V, 55 mOhm load switch with current limitation
The NPS4001 is a 5.5 V, 55 mΩ load switch suitable for applications up to 2 A.
The NPS4001 switch limits the output current to a constant current by using a constant-current mode when the output load exceeds the current limit threshold or shorted. An internal voltage comparator disables the load switch when the output voltage is higher than the input to protect devices on the input side of the switch. The FLG pin is an active low output to indicate overcurrent, over temperature and reverse voltage conditions.
Features and benefits
Input operating voltage range (VIN): 2.5 V to 5.5 V
Rated current (IMAX): 2 A
ON resistance (RDS(on)):
VIN = 5.5 V: 55 mΩ (typical)
VIN = 3.6 V: 65 mΩ (typical)
VIN = 2.5 V: 80 mΩ (typical)
Constant current during current limit
No body diode when disabled (no current path from pin OUT to pin IN)
Active reverse voltage protection
Built in soft start
UL 62368 recognition
SOT753 (TSOP5) package
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C2a exceeds 500 V
IEC 61000-4-2 contact discharge 8000 V
IEC 61000-4-2 air-gap discharge 15000 V
Specified from -40 °C to +125 °C
Applications
USB ports/hubs, laptops, docking station and desktops
Set top box
HDTV
Optical socket protection
Current limiting circuits
Note: For USB port applications, connect a capacitor of at least 120 μF at the output. For other applications, choose output capacitor according to actual transit requirements.
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NPS4001GV | NPS4001GVH (935691292125) |
Active | s9 |
![]() TSOP5 (SOT753) |
SOT753 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT753_125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NPS4001GV | NPS4001GVH | NPS4001GV |
|
![]() |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
NPS4001 | 5.5 V, 55 mOhm load switch with current limitation | Data sheet | 2025-03-11 |
AN90063 | Questions about package outline drawings | Application note | 2025-06-13 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
nexperia_leaflet_electronics_power_management_load_switch | NPS4053 load switch leaflet | Leaflet | 2024-03-29 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.