Power protection

Maximize safe operation and minimize downtime

Today’s electronic systems require a mix of power path protections including inrush current and output overload, reverse current and reverse polarity, short circuit, and overvoltage and over temperature. Nexperia provides a range of power path protection solutions, engineered for exceptional robustness and reliability while maintaining industry-standard compatibility with added efficiency and innovation.

Products

Type number Description Status Quick access
NID5100 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode ACT
NID5100GW 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode Production
NID5100GW-Q100 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode Production
NID5100-Q100 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode ACT
NID5100GW-Q100 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode Production
NPS1000 0.5 V to 1.0 V, 1.5 A peak, 11 mΩ, load switch ACT
NPS1000UP 0.5 V to 1.0 V, 1.5 A peak, 11 mΩ, load switch Production
NPS1001 0.5 V to 1.8 V, 1.5 A peak, 12 mΩ, load switch ACT
NPS1001UP 0.5 V to 1.8 V, 1.5 A peak, 12 mΩ, load switch Production
NPS3102 12 V, 2 A to 13.5 A, 17 mΩ eFuse ACT
NPS3102AGB 12 V, 2 A to 13.5 A, 17 mΩ eFuse Production
NPS3102BGB 12 V, 2 A to 13.5 A, 17 mΩ eFuse Production
NPS4001 5.5 V, 55 mOhm load switch with current limitation ACT
NPS4001GV 5.5 V, 55 mOhm load switch with current limitation Production
NPS4053 5.5 V, 55 mOhm load switch with precision adjustable current limit ACT
NPS4053GH 5.5 V, 55 mOhm load switch with precision adjustable current limit Production
NPS4053GH-Q100 5.5 V, 55 mOhm load switch with precision adjustable current limit Production
NPS4053GV 5.5 V, 55 mOhm load switch with precision adjustable current limit Production
NPS4053GV-Q100 5.5 V, 55 mOhm load switch with precision adjustable current limit Production
NPS4053-Q100 5.5 V, 55 mOhm load switch with precision adjustable current limit ACT
NPS4053GH-Q100 5.5 V, 55 mOhm load switch with precision adjustable current limit Production
NPS4053GV-Q100 5.5 V, 55 mOhm load switch with precision adjustable current limit Production
NPS4069 5.5 V, 55 mOhm load switch with current limitation ACT
NPS4069GV 5.5 V, 55 mOhm load switch with current limitation Production
NID1100GV 1.5 V to 5.5 V, 1 A, ideal diode with forward voltage blocking Production
NID1101UP 1.5 V to 5.5 V, 1.5 A, compact ideal diode with forward voltage blocking Production
NPS3005AGP 0.5 V to 5.5 V, 6 A. 14 mΩ load switch with soft start, and optional quick-output discharge Production
NPS3005BGP 0.5 V to 5.5 V, 6 A. 14 mΩ load switch with soft start, and optional quick-output discharge Production
NPS3005GP 0.5 V to 5.5 V, 6 A, 15 mOhm, single channel load switch with soft start Production
NPS3005GP-Q100 0.5 V to 5.5 V, 6 A, 15 mOhm, single channel load switch with soft start Production
NPS7601UP Compact parallelable 1.5 V to 5.5 V, 1.5 A, low Iq load switch with true reverse current blocking Production
Visit our documentation center for all documentation

Leaflet (3)

File name Title Type Date
nexperia_leaflet_ideal-diode.pdf NID5100 Ideal Diode Leaflet 2026-05-08
nexperia_load_switch_family_2025.pdf NPS4053, NPS1001, NPS4069, NPS4001 Load Switch leaflet Leaflet 2025-08-08
nexperia_leaflet_efuse.pdf 12 V, 2 A-13.5 A (17 mΩ) eFuse for Enterprise, Communications and Storage Leaflet 2025-01-21

Outline 3d (1)

File name Title Type Date
sot8044-1_3d.png HWSON6; SOT8044-1; Plastic thermal enhanced very very thin Small Outline packages, no leads; 6 terminals; 0.65 mm pitch; 2.0 mm x 2.0 mm x 0.75 mm body Outline 3d 2026-07-23

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Cross reference