NEX8080 series
Wide Vcc range multi-mode flyback controller
The NEX8080 device series (NEX8080x) are intelligent multi-mode PWM controller implemented with peak current mode control. As the load changes, it automatically switches between Continuous Conduction Mode (CCM), Quasi-Resonant (QR) mode, Discontinuous Conduction Mode (DCM) and Pulse Frequency Modulation (PFM) Mode to maintain a high efficiency across the entire load range. To achieve an ultralow standby power, Burst Mode (BM) is implemented in very light load or no-load condition.
The wide 10 V to 83 V VCC range makes NEX8080x devices suitable for wide output voltage range application, such as USB PD/PPS which require an output range between 3.3 V to 21 V.
The NEX8080x offers comprehensive protection including output OV/UV, VCC OV/UV, OPP, OCP, line voltage BROWN-IN/OUT, secondary SR short, CS open/short, internal/external OTP, etc.
Furthermore, the spread spectrum and smart driving function can minimize noise and improve EMI performance.
The NEX8080x device series comes in a cost-effective TSOT23-6 package.
Features and benefits
- Wide VCC range (10 V to 83 V) supports PD/PPS
- Multimode support CCM/QR/DCM/PFM
- Peak Load Mode (NEX80805)
- Valley switching operation in QR/DCM/PFM
- Burst mode with ultra-low operation current under light load and no load
- 65 kHz or 85 kHz maximum frequency options
- Internal soft start (SST)
- Output over voltage protection (OVP)
- Spread spectrum for better EMI
- Internal over temperature protection (OTP)
- External OTP by NTC resistor
- VCC over/under voltage protection (VCC OV/UV)
- Line voltage brown-in, brown-out (BNI/BNO)
- Output short circuit protection (SCP)
- CS open/short protection
- Secondary rectifier short protection (SRSP)
- Overload protection (OLP)
- Overpower protection (OPP) to meet LPS
- TSOT23-6 package
Applications
- USB PD/QC chargers
- AC/DC adapters for portable devices
- Auxiliary power for industrial and home equipment
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NEX80801DA | NEX80801DAZ (935692137342) |
Active | NTE |
TSOT23‑6 (SOT8061-1) |
SOT8061-1 | SOT8061-1_342 | |
| NEX80805DA | NEX80805DAZ (935692133342) |
Active | NTF |
TSOT23‑6 (SOT8061-1) |
SOT8061-1 | SOT8061-1_342 | |
| NEX80808DA | NEX80808DAZ (935692135342) |
Active | NTH |
TSOT23‑6 (SOT8061-1) |
SOT8061-1 | SOT8061-1_342 | |
| NEX80809DA | NEX80809DAZ (935692136342) |
Active | NTJ |
TSOT23‑6 (SOT8061-1) |
SOT8061-1 | SOT8061-1_342 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NEX80801DA | NEX80801DAZ | NEX80801DA |
|
|
| NEX80805DA | NEX80805DAZ | NEX80805DA |
|
|
| NEX80808DA | NEX80808DAZ | NEX80808DA |
|
|
| NEX80809DA | NEX80809DAZ | NEX80809DA |
|
|
Documentation (4)
| File name | Title | Type | Date |
|---|---|---|---|
| NEX8080X | Wide Vcc range multi-mode flyback controller | Data sheet | 2026-01-22 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT8061-1 | Plastic, surface-mounted package (TSOT23-6); 6 leads | Package information | 2024-09-18 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.