AC/DC controller ICs

Nexperia AC/DC controller series of products support different circuit topologies such as flyback and boost Power Factor Correction (PFC). Through continuous innovation, Nexperia power IC solutions provide lower standby power and system costs, higher conversion efficiency, power density and stronger reliability in AC/DC power supplies. Nexperia can support a turn-key solution when combined with Nexperia Power Delivery (PD) controllers, GaN High Electron Mobility Transistor (HEMT), MOSFETs, Diodes and ESD protection components.

Key features and benefits

  • Low standby power
  • Pulse Frequency Modulation  (PFM ) mode to maintain a high efficiency in light load
  • Direct MOSFET or GaN High Electron Mobility Transistor (HEMT) driver
  • High reliability
  • Perfect protection function
  • Reduced BOM components
  • Better thermal performance
  • Better EMI performance

Key applications

  • Power Delivery (PD) chargers and adapter
  • Wall sockets, strip sockets
  • Industrial power and auxiliary power
  • AC/DC converters

Products

Type number Description Status Quick access
NEX806 series Wide Vcc range quasi-resonant flyback controller ACT
NEX80601DA Wide supply voltage range quasi-resonant flyback controller, 130 KHz, 11.5 V gate driver with Over Power Protection (OPP) Production
NEX80602DA Wide supply voltage range quasi-resonant flyback controller, 170 KHz, 11.5 V gate driver with Over Power Protection (OPP) Production
NEX80605DA Wide supply voltage range quasi-resonant flyback controller, 130 KHz, 11.5 V gate driver with Over Current Protection (OCP) Production
NEX80611DA Wide supply voltage range quasi-resonant flyback controller, 130 KHz, 5.8 V gate driver with Over Power Protection (OPP) Production
NEX8080 series Wide Vcc range multi-mode flyback controller ACT
NEX80801DA Wide supply voltage multi-mode flyback controller, 65 kHz, optimized for 65 W power devices with Over Power Protection (OPP) Production
NEX80805DA Wide supply voltage multi-mode flyback controller, 65 kHz, with peak load mode and Over Current Protection (OCP) Production
NEX80808DA Wide supply voltage multi-mode flyback controller, 65 kHz, optimized for 33 W power devices with Over Power Protection (OPP) Production
NEX80809DA Wide supply voltage multi-mode flyback controller, 85 kHz, optimized for 33 W power devices with Over Power Protection (OPP) Production
NEX80806 Adaptive multi-mode flyback controller ACT
NEX80806DA Adaptive multi-mode flyback controller, 65 kHz, with peak load mode, Over Current Protection (OCP) with a constant output voltage Production
NEX81801DA; NEX81802DA Adaptive Synchronous Rectifier (SR) Controller ACT
NEX81801DA Adaptive Synchronous Rectifier (SR) Controller Production
NEX81802DA Adaptive Synchronous Rectifier (SR) Controller Production
NEX81811DA Adaptive Synchronous Rectifier (SR) Controller Production
NEX81812DA Adaptive Synchronous Rectifier (SR) Controller Production
NEX81915D Fast turn-off dual synchronous rectifiers (SR) controller Production
NEX81916D Fast turn-off dual synchronous rectifiers (SR) controller Production
NEX82016D Multi-mode digital LLC controller Production
NEX83088D Transition mode boost Power Factor Correction controller Production
NEX83188D CCM/CrM/DCM multi-mode boost Power Factor Correction controller Production
NEX83288D Transition mode boost Power Factor Correction controller Production
Visit our documentation center for all documentation

Data sheet (4)

File name Title Type Date
NEX8080X.pdf Wide Vcc range multi-mode flyback controller Data sheet 2026-01-22
NEX80806.pdf Adaptive multi-mode flyback controller Data sheet 2026-01-22
NEX806XX.pdf Wide Vcc range quasi-resonant flyback controller Data sheet 2026-01-22
NEX8180X.pdf Adaptive Synchronous Rectifier (SR) Controller Data sheet 2025-04-16

Leaflet (2)

File name Title Type Date
synchronous_rectifier_leaflet.pdf NEX81801/NEX81802 adaptive synchronous rectifier controller Leaflet 2024-10-17
flyback_controller_leaflet.pdf NEX806xx/NEX808xx wide Vcc range quasi-resonant/multi-mode flyback controller Leaflet 2024-10-17

Marcom graphics (1)

File name Title Type Date
NEX8XXXX-Combi.png Package image of NEX8xxx products Marcom graphics 2024-09-25

User manual (1)

File name Title Type Date
UM90047.pdf Single Type-C PD charger reference design board User manual 2026-01-30

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Cross reference