NEX806 series
Wide Vcc range quasi-resonant flyback controller
The NEX806 device series (NEX806xx) are high frequency quasi-resonant PWM controllers implemented with peak current mode control. As the load changes, the NEX806 device automatically switches mode between Quasi-Resonant (QR) mode, Discontinuous Conduction Mode (DCM) and Pulse Frequency Modulation (PFM) mode to maintain a high efficiency across the entire load range. To achieve an ultralow standby power, Burst Mode (BM) is implemented in very light load or no-load condition.
The wide 10 V to 83 V VCC range makes NEX806xx devices suitable for wide output voltage range applications, such as USB PD/PPS which require an output range between 3.3 V to 21 V .
The NEX806xx offers comprehensive protection including output OV/UV, VCC OV/UV, OPP, OCP, line voltage BROWN-IN/OUT, secondary SR short, CS open/short, internal/external OTP, etc.
Furthermore, spread spectrum and smart driving functions can minimize noise and improve EMI performance.
The NEX806xx device series comes in a cost-effective TSOT23-6 package.
Features and benefits
- Wide VCC range (10 V-83 V) supports PD/PPS
- Direct GaN driver
- Valley switching operation in QR/DCM/PFM
- Burst Mode with ultra-low operation current in light load and no load
- 130 kHz or 170 kHz maximum frequency options
- Internal Soft Start (SST)
- Output Over Voltage Protection (OVP)
- Spread spectrum for better EMI
- Internal Over Temperature Protection (OTP)
- External OTP by NTC resistor
- VCC Over/Under Voltage Protection (VCC OV/UV)
- Line voltage brown-in /brown-out (BNI/BNO)
- Output Short Circuit Protection (SCP)
- CS Open/Short Protection
- Secondary Rectifier Short Protection (SRSP)
- Overload Protection (OLP)
- Overpower Protection (OPP) to meet LPS
- TSOT23-6 package
Applications
- USB PD/QC chargers
- AC/DC adapters for portable devices
- Auxiliary power for industrial and home equipment
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NEX80601DA | NEX80601DAZ (935692128342) |
Active | NTA |
TSOT23-6 (SOT8061-1) |
SOT8061-1 | SOT8061-1_342 | |
| NEX80602DA | NEX80602DAZ (935692131342) |
Active | NTC |
TSOT23-6 (SOT8061-1) |
SOT8061-1 | SOT8061-1_342 | |
| NEX80605DA | NEX80605DAZ (935692132342) |
Active | NTD |
TSOT23-6 (SOT8061-1) |
SOT8061-1 | SOT8061-1_342 | |
| NEX80611DA | NEX80611DAZ (935692130342) |
Active | NTB |
TSOT23-6 (SOT8061-1) |
SOT8061-1 | SOT8061-1_342 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NEX80601DA | NEX80601DAZ | NEX80601DA |
|
|
| NEX80602DA | NEX80602DAZ | NEX80602DA |
|
|
| NEX80605DA | NEX80605DAZ | NEX80605DA |
|
|
| NEX80611DA | NEX80611DAZ | NEX80611DA |
|
|
Documentation (4)
| File name | Title | Type | Date |
|---|---|---|---|
| NEX806XX | Wide Vcc range quasi-resonant flyback controller | Data sheet | 2024-09-30 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT8061-1 | Plastic, surface-mounted package (TSOT23-6); 6 leads | Package information | 2024-09-18 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.